ANB1 High Noise Reduction Silencer - 38dB(A) (Part Numbers - CAD Download)

ANB1 High Noise Reduction Silencer - 38dB(A)
Silencer usable for the collective exhaust of manifolds, etc.
[Features]
· The ANB1 series is now available, which has the same connection port diameter as the ANA1 series and a large effective cross-sectional area.
· Fluid: compressed air.
· Maximum operating pressure: 1.0 MPa (*Shows the primary-side pressure of the solenoid valve).
· Noise reduction effect: 38 dB (A) (*Noise reduction effects may change depending on the air pressure circuit, pressure, etc., from which the exhaust is emitted).
· Ambient temperature and operating fluid temperature: 5 to 60°C.
*Can be used at between -10 to +60°C as long as there is no risk of water drops being generated from the fluid and freezing.

(i)Remark

  • Refer to the catalog for product specifications.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ANB1-02

Part Number
ANB1-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body Material Pipe Connection Port Type Cover Element Material Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Mounting Thread Nominal One-Touch Fitting Size Outer Diameter D
(Ø)
Recommended Flow Rate
(m3/min(ANR))
Length A
(mm)

10.19 €

1 Same day

Stock

[Resin] Resin[Flange] 4B(100A)JIS 10K FF FlangeNA[Resin Group] Resin Based35Up to 40[1/4] 1/4-252.7 or less81

Loading...

  1. 1

Basic information

Type Standard Silencing Effect(dB) 38 Applicable Fluids Compressed air

This page is ANB1 High Noise Reduction Silencer - 38dB(A), part number ANB1-02.
You can find the detail information about specifications and dimensions on part number ANB1-02.

Variation of this product

Part Number
ANB1-01
ANB1-03
ANB1-04
ANB1-06
ANB1-10
ANB1-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body Material Pipe Connection Port Type Cover Element Material Effective Sectional Area
(mm2)
Effective Sectional Area【classification】
(mm2)
Mounting Thread Nominal One-Touch Fitting Size Outer Diameter D
(Ø)
Recommended Flow Rate
(m3/min(ANR))
Length A
(mm)

7.85 €

1 Same day

Stock

[Resin] Resin[Flange] 4B(100A)JIS 10K FF FlangeNA[Resin Group] Resin Based15Up to 15[1/8] 1/8-221.2 or less51

11.74 €

1 Same day

Stock

[Resin] Resin[Flange] 4B(100A)JIS 10K FF FlangeNA[Resin Group] Resin Based60Up to 60[3/8] 3/8-303.8 or less93

18.56 €

1 Same day

Stock

[Resin] Resin[Flange] 4B(100A)JIS 10K FF FlangeNA[Resin Group] Resin Based90Up to 90[1/2] 1/2-467.0 or less107

31.00 €

1 4 Days [Aluminum] Aluminum[Flange] 4B(100A)JIS 10K FF FlangeAvailable[Resin Group] Sintered Resin160Up to 200[3/4] 3/4-5012.0 or less133

45.15 €

1 Same day

Stock

[Aluminum] Aluminum[Flange] 4B(100A)JIS 10K FF FlangeAvailable[Resin Group] Sintered Resin280Up to 300[1] 1-7420.0 or less190

56.32 €

1 4 Days [Aluminum] Aluminum[Flange] 4B(100A)JIS 10K FF FlangeAvailable[Resin Group] Sintered Resin450Up to 500[1 1/4] 1 1/4-7432.0 or less230

Tech Support