Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSE304-C
Part Number
|
---|
PSE304-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Sensor/Monitor Configuration | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | Power Supply Type | Power Supply Voltage (V) | Mounting Hole | Display | Drive Component | Lamp | Acquired Standards | Protective Structure | Unit Specifications | Details Type | Accessory | Option | Input/output specifications | Input specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.35 € | 1 | 26 Days | Pressure Controller | [Separate Type, Connector Joint] Separate Type, Connector Joint | 0~50 | 35~85 | 1 | DC | [12 to 24] 12 to 24 ±10% | NA | Digital | Digital | Available | CE | IP40 | With unit conversion function | Connector type | - | With a connector which is used for connecting sensor | PNP2 output + 4 to 20 mA output | Voltage input |
Loading...
This page is 2-Colour Display Digital Pressure Sensor Controller, PSE300 Series, part number PSE304-C.
You can find the detail information about specifications and dimensions on part number PSE304-C.
Configure
Basic Attributes
Sensor/Monitor Configuration
Power Supply Voltage(V)
Accessory
Type
Type
No. of Inputs
Power Supply Type
Unit Specifications
Details Type
Option
Input/output specifications
Input specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSE300-B |
PSE300-BC |
PSE300-C |
PSE304-DC |
PSE304-L |
PSE304-LA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Sensor/Monitor Configuration | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | Power Supply Type | Power Supply Voltage (V) | Mounting Hole | Display | Drive Component | Lamp | Acquired Standards | Protective Structure | Unit Specifications | Details Type | Accessory | Option | Input/output specifications | Input specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
90.35 € | 1 | 26 Days | Pressure Controller | [Separate Type, Connector Joint] Separate Type, Connector Joint | 0~50 | 35~85 | 1 | DC | [12 to 24] 12 to 24 ±10% | NA | Digital | Digital | Available | CE | IP40 | With unit conversion function | Connector type | - | Panel-mount adapter | NPN2 output + 1 to 5 V output | Voltage input | ||
93.10 € | 1 | 26 Days | Pressure Controller | [Separate Type, Connector Joint] Separate Type, Connector Joint | 0~50 | 35~85 | 1 | DC | [12 to 24] 12 to 24 ±10% | NA | Digital | Digital | Available | CE | IP40 | With unit conversion function | Connector type | - | With panel-mount adapter / connector for sensor connection | NPN2 output + 1 to 5 V output | Voltage input | ||
90.35 € | 1 | 26 Days | Pressure Controller | [Separate Type, Connector Joint] Separate Type, Connector Joint | 0~50 | 35~85 | 1 | DC | [12 to 24] 12 to 24 ±10% | NA | Digital | Digital | Available | CE | IP40 | With unit conversion function | Connector type | - | With a connector which is used for connecting sensor | NPN2 output + 1 to 5 V output | Voltage input | ||
97.52 € | 1 | 26 Days | Pressure Controller | [Separate Type, Connector Joint] Separate Type, Connector Joint | 0~50 | 35~85 | 1 | DC | [12 to 24] 12 to 24 ±10% | NA | Digital | Digital | Available | CE | IP40 | With unit conversion function | Connector type | - | With panel-mount adapter + front protective cover / connector for sensor connection | PNP2 output + 4 to 20 mA output | Voltage input | ||
101.94 € | 1 | 4 Days | Pressure Controller | [Separate Type, Connector Joint] Separate Type, Connector Joint | - | - | 1 | DC | [12 to 24] 12 to 24 ±10% | - | - | - | - | - | IP40 | With unit conversion function | - | - | Power supply / Output connection cable | PNP 2 output + 4 to 20 mA output | - | ||
104.68 € | 1 | 4 Days | Pressure Controller | [Separate Type, Connector Joint] Separate Type, Connector Joint | - | - | 1 | DC | [12 to 24] 12 to 24 ±10% | - | - | - | - | - | IP40 | With unit conversion function | - | - | Power supply / Output connection cable / Bracket | PNP 2 output + 4 to 20 mA output | - |