2-Colour Display Digital Pressure Sensor Controller, PSE300 Series (Part Numbers - CAD Download)

2-Colour Display Digital Pressure Sensor Controller, PSE300 Series
2-Color Display Digital Pressure Sensor Controller PSE300 Series with auto-shift.
[Features]
· Auto-preset function / Display value calibration function / Peak hold and display function.
· Keylock function / Zero-clear function / Error display function / Unit switching function / Anti-chattering function.

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSE301-LC

Part Number
PSE301-LC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Sensor/Monitor Configuration Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs Power Supply Type Power Supply Voltage
(V)
Mounting Hole Display Drive Component Lamp Acquired Standards Protective Structure Unit Specifications Details Type Accessory Option Input/output specifications Input specifications

104.68 €

1 26 Days Pressure Controller[Separate Type, Connector Joint] Separate Type, Connector Joint0~5035~851DC[12 to 24] 12 to 24 ±10%NADigitalDigitalAvailableCEIP40With unit conversion functionConnector type-Power supply, output connection cable / with connector for sensor connectionNPN2 output + 4 to 20 mA outputVoltage input

Loading...

  1. 1

This page is 2-Colour Display Digital Pressure Sensor Controller, PSE300 Series, part number PSE301-LC.
You can find the detail information about specifications and dimensions on part number PSE301-LC.

Variation of this product

Part Number
PSE300-B
PSE300-BC
PSE300-C
PSE301-LDC
PSE301-M
PSE301-MDC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Sensor/Monitor Configuration Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs Power Supply Type Power Supply Voltage
(V)
Mounting Hole Display Drive Component Lamp Acquired Standards Protective Structure Unit Specifications Details Type Accessory Option Input/output specifications Input specifications

90.35 €

1 26 Days Pressure Controller[Separate Type, Connector Joint] Separate Type, Connector Joint0~5035~851DC[12 to 24] 12 to 24 ±10%NADigitalDigitalAvailableCEIP40With unit conversion functionConnector type-Panel-mount adapterNPN2 output + 1 to 5 V outputVoltage input

93.10 €

1 26 Days Pressure Controller[Separate Type, Connector Joint] Separate Type, Connector Joint0~5035~851DC[12 to 24] 12 to 24 ±10%NADigitalDigitalAvailableCEIP40With unit conversion functionConnector type-With panel-mount adapter / connector for sensor connectionNPN2 output + 1 to 5 V outputVoltage input

90.35 €

1 26 Days Pressure Controller[Separate Type, Connector Joint] Separate Type, Connector Joint0~5035~851DC[12 to 24] 12 to 24 ±10%NADigitalDigitalAvailableCEIP40With unit conversion functionConnector type-With a connector which is used for connecting sensorNPN2 output + 1 to 5 V outputVoltage input

111.84 €

1 4 Days Pressure Controller[Separate Type, Connector Joint] Separate Type, Connector Joint--1DC[12 to 24] 12 to 24 ±10%-----IP40With unit conversion function--Power supply / Output connection cable / Panel-mount adapter + Front protective cover / With connector for sensor connectionNPN 2 output + 4 to 20 mA output-

87.61 €

1 26 Days Pressure Controller[Separate Type, Connector Joint] Separate Type, Connector Joint0~5035~851DC[12 to 24] 12 to 24 ±10%NADigitalDigitalAvailableCEIP40SI unit fixedConnector type-NoneNPN2 output + 4 to 20 mA outputVoltage input

97.52 €

1 26 Days Pressure Controller[Separate Type, Connector Joint] Separate Type, Connector Joint0~5035~851DC[12 to 24] 12 to 24 ±10%NADigitalDigitalAvailableCEIP40SI unit fixedConnector type-With panel-mount adapter + front protective cover / connector for sensor connectionNPN2 output + 4 to 20 mA outputVoltage input

Tech Support