Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSE531-R06-L
Part Number
|
---|
PSE531-R06-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Connection Tube Diameter | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Application | Details Type | Option | Analog Voltage Output (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.52 € | 1 | 4 Days | Pressure Sensor | Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Single-Action Coupling] One-Touch Couplings | - | - | Noncorrosive / Incombustible | 0.5 | 0~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 6 | [Resin] PBT | NA | NA | NA | CE | IP40 | For vacuum pressure [0 to -101 kPa] | - | Sensor cable (3 m) | - |
Loading...
This page is Compact Pneumatic Pressure Sensor, PSE530 Series, part number PSE531-R06-L.
You can find the detail information about specifications and dimensions on part number PSE531-R06-L.
Configure
Basic Attributes
Sensor/Monitor Configuration
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Power Supply Voltage(V)
Pipe Connection Direction
Liquid contact parts material
Details Type
Analog Voltage Output(V)
Type
Type
Fluid Type
Output Method
Analog Output Specification
No. of Inputs
No. of Outputs
Power Supply Type
Connection Tube Diameter
Application
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSE530-R06 |
PSE530-R06-C2L |
PSE530-R06-L |
PSE531-R07 |
PSE531-R07-C2L |
PSE531-R07-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Connection Tube Diameter | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Application | Details Type | Option | Analog Voltage Output (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.11 € | 1 | 4 Days | Pressure Sensor | Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Single-Action Coupling] One-Touch Couplings | - | - | Incombustible / Noncorrosive | 1.5 | 0~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 6 | [Resin] PBT | NA | NA | NA | CE | IP40 | For positive pressure [0 to 1 MPa] | - | None | - | ||
64.02 € | 1 | 5 Days | Pressure Sensor | Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Single-Action Coupling] One-Touch Couplings | - | - | Incombustible / Noncorrosive | 1.5 | 0~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 6 | [Resin] PBT | NA | NA | NA | CE | IP40 | For positive pressure [0 to 1 MPa] | - | Connector for pressure sensor controller (1 pc.) + Sensor cable (3 m) | - | ||
62.52 € | 1 | 4 Days | Pressure Sensor | Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Single-Action Coupling] One-Touch Couplings | - | - | Incombustible / Noncorrosive | 1.5 | 0~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 6 | [Resin] PBT | NA | NA | NA | CE | IP40 | For positive pressure [0 to 1 MPa] | - | Sensor cable (3 m) | - | ||
51.11 € | 1 | 4 Days | Pressure Sensor | Air | [Separate Type, Connector Joint] Separated sensor | - | - | [Single-Action Coupling] One-Touch Couplings | - | - | Incombustible / Noncorrosive | - | - | - | - | - | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 6.35(1/4inch) | - | - | - | - | - | IP40 | For vacuum pressure [0 to -101 kPa] | - | None | - | ||
65.32 € | 1 | 26 Days | Pressure Sensor | Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Single-Action Coupling] One-Touch Couplings | - | - | Incombustible / Noncorrosive | 0.5 | 0~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 6.35(1/4inch) | [Resin] PBT | NA | NA | NA | CE | IP40 | For vacuum [0 to -101 kPa] | - | Pressure sensor controller connection connector (1) + sensor cable (3 m) | 1 to 5 V DC | ||
62.52 € | 1 | 26 Days | Pressure Sensor | Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Single-Action Coupling] One-Touch Couplings | - | - | Incombustible / Noncorrosive | 0.5 | 0~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 6.35(1/4inch) | [Resin] PBT | NA | NA | NA | CE | IP40 | For vacuum [0 to -101 kPa] | - | Sensor cable (3 m) | 1 to 5 V DC |