Compact Pneumatic Pressure Sensor, PSE540 Series (Part Numbers - CAD Download)

Compact Pneumatic Pressure Sensor, PSE540 Series
Analog output (voltage). Compact Pneumatic Pressure Sensor PSE540 Series.
[Features]
· Manifolding is possible.
· Pads can be directly mounted.

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSE540A-M5

Part Number
PSE540A-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Pipe Connection Direction Connection Tube Diameter Display Lamp Acquired Standards Application Option Analog Voltage Output
(V)
Accuracy
(%F.S.)
Female thread compatible

70.18 €

1 26 Days AnalogVoltage[Threads] Male threadMM5x0.81.50~5035~8511[Under] Down-NANACEFor positive pressure [0 to 1 MPa]Without connector1 to 5 V DC±1-

Loading...

  1. 1

Basic information

Type Pressure Sensor Fluid Type Air Sensor/Monitor Configuration Separated sensor
Fluid Characteristics Noncorrosive / Incombustible Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Protective Structure IP40

This page is Compact Pneumatic Pressure Sensor, PSE540 Series, part number PSE540A-M5.
You can find the detail information about specifications and dimensions on part number PSE540A-M5.

Variation of this product

Part Number
PSE540-IM5H
PSE540-IM5H-C2
PSE540-M3
PSE540A-M5-C2
PSE540A-N01
PSE540A-R04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Pipe Connection Direction Connection Tube Diameter Display Lamp Acquired Standards Application Option Analog Voltage Output
(V)
Accuracy
(%F.S.)
Female thread compatible

70.18 €

1 26 Days AnalogVoltageFemale ThreadMM5x0.81.50~5035~8511[Under] Down-NANACEFor positive pressure [0 to 1 MPa]Without connector1 to 5 V DC±2M5 female thread through type (With mounting hole)

85.85 €

1 26 Days AnalogVoltageFemale ThreadMM5x0.81.5-35~8511[Under] Down-NANACEFor positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.1 to 5 V DC±2M5 female thread through type (With mounting hole)

61.10 €

1 26 Days AnalogVoltage[Threads] Male threadM[Others] M3×0.51.50~5035~8511[Under] Down-NANACEFor positive pressure [0 to 1 MPa]Without connector1 to 5 V DC±2-

72.85 €

1 26 Days AnalogVoltage[Threads] Male threadMM5x0.81.50~5035~8511[Under] Down-NANACEFor positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.1 to 5 V DC±1-

75.65 €

1 26 Days AnalogVoltage[Threads] Male thread[NPT] NPT[1/8] 1/81.50~5035~8511[Under] Down-NANACEFor positive pressure [0 to 1 MPa]Without connector1 to 5 V DC±1With M5 female thread

69.29 €

1 26 Days AnalogVoltage[Single-Action Coupling] One-Touch Couplings--1.5-35~8511[Under] Down[4] 4NANACEFor positive pressure [0 to 1 MPa]Without connector1 to 5 V DC±1-

Tech Support