Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSE550-28-AC2
Part Number
|
---|
PSE550-28-AC2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Nipple Connection Diameter | Liquid contact parts material | Protective Structure | Bracket | Details Type | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
183.90 € | 1 | 31 Days | Pressure Sensor | Air / Water | [Separate Type, Connector Joint] Separated sensor | Analog | Current | Nipple | Noncorrosive / Incombustible | - | - | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 4 | [Resin] Nylon | IP40 | With Bracket | - | Connector for pressure sensor controller 1 pc. |
Loading...
This page is Low Differential Pressure Sensor, PSE550 Series, part number PSE550-28-AC2.
You can find the detail information about specifications and dimensions on part number PSE550-28-AC2.
Configure
Basic Attributes
Fluid Type
Sensor/Monitor Configuration
Power Supply Voltage(V)
Pipe Connection Direction
Liquid contact parts material
Details Type
Type
Type
Output Method
Analog Output Specification
Pipe Port Type
No. of Outputs
Power Supply Type
Bracket
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSE550 |
PSE550-28 |
PSE550-28-A |
PSE550-28-C2 |
PSE550-A |
PSE550-AC2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Nipple Connection Diameter | Liquid contact parts material | Protective Structure | Bracket | Details Type | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176.27 € | 1 | 3 Days | Pressure Sensor | Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | Nipple | Incombustible / Noncorrosive | 0~50 | 35~85 | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 4 | [Resin] Nylon | IP40 | No bracket | - | Without connector | ||
176.27 € | 1 | 4 Days | Pressure Sensor | Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Current | Nipple | Incombustible / Noncorrosive | - | - | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 4 | [Resin] Nylon | IP40 | No bracket | - | Without connector | ||
181.03 € | 1 | 4 Days | Pressure Sensor | Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Current | Nipple | Incombustible / Noncorrosive | - | - | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 4 | [Resin] Nylon | IP40 | With Bracket | - | Without connector | ||
179.15 € | 1 | 4 Days | Pressure Sensor | Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Current | Nipple | Incombustible / Noncorrosive | - | - | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 4 | [Resin] Nylon | IP40 | No bracket | - | Connector for pressure sensor controller 1 pc. | ||
181.03 € | 1 | 4 Days | Pressure Sensor | Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | Nipple | Incombustible / Noncorrosive | - | - | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 4 | [Resin] Nylon | IP40 | With Bracket | - | Without connector | ||
183.90 € | 1 | 4 Days | Pressure Sensor | Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | Nipple | Incombustible / Noncorrosive | 0~50 | 35~85 | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | 4 | [Resin] Nylon | IP40 | With Bracket | - | Connector for pressure sensor controller 1 pc. |