Pressure Sensor for General Fluids, PSE560 Series (Part Numbers - CAD Download)

Pressure Sensor for General Fluids, PSE560 Series
Pressure Sensor For General Fluids PSE560 Series, compatible with a wide variety of fluids.
[Features]
· Fluid-contacting parts made of SUS316L.
· IP65.
· Analog output (voltage/current).
· Low leakage. Choice of face seal and compression fitting.
[Applications]
· Cleaning lines / Check for crimps in hydraulic cylinders / Suction verification of workpieces containing moisture.

(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSE560-A2

Part Number
PSE560-A2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Hole Display Lamp Acquired Standards Protective Structure Application Details Type Option Female thread compatible

336.24 €

1 4 Days Pressure SensorAir / Water / Lubricant / Nitrogen Gas / Carbonic Acid Gas / Argon[Separate Type, Connector Joint] Separated sensorAnalogVoltage[Threads] Male threadURJ[1/4] 1/4Noncorrosive----1[1 to 5 V DC] 1 to 5 V DC--[12 to 24] 12 to 24 ±10%[Under] Down-----IP65For positive pressure [0 to 1 MPa]-Without connector-

Loading...

  1. 1

This page is Pressure Sensor for General Fluids, PSE560 Series, part number PSE560-A2.
You can find the detail information about specifications and dimensions on part number PSE560-A2.

Variation of this product

Part Number
PSE560-01-C2
PSE560-02
PSE560-02-28
PSE560-A2-28
PSE560-A2-C2
PSE560-B2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Analog Voltage Output
(V)
Analog Current Output
(mA)
Power Supply Type Power Supply Voltage
(V)
Pipe Connection Direction Liquid contact parts material Mounting Hole Display Lamp Acquired Standards Protective Structure Application Details Type Option Female thread compatible

223.26 €

1 5 Days Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Joint] Separated sensorAnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/8Noncorrosive1.5-10~6035~8511[1 to 5 V DC] 1 to 5 V-DC[12 to 24] 12 to 24 ±10%[Under] Down[Stainless Steel] EN 1.4404 Equiv.NANANACEIP65For positive pressure [0 to 1 MPa]-Connector for pressure sensor controller 1 pc.With M5 female thread

220.53 €

1 4 Days Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Joint] Separated sensorAnalogVoltage[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive1.5-35~85-1[1 to 5 V DC] 1 to 5 V DC--[12 to 24] 12 to 24 ±10%[Under] Down-----IP65For positive pressure [0 to 1 MPa]-Without connectorWith M5 female thread

220.53 €

1 4 Days Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Joint] Separated sensorAnalogCurrent[Threads] Male thread[Rc (R)] R[1/4] 1/4Noncorrosive1.5-35~85-1-[DC 4-20mA] DC 4-20mA-[12 to 24] 12 to 24 ±10%[Under] Down-----IP65For positive pressure [0 to 1 MPa]-Without connectorWith M5 female thread

336.24 €

1 4 Days Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Joint] Separated sensorAnalogCurrent[Threads] Male threadURJ[1/4] 1/4Noncorrosive----1-[DC 4-20mA] DC 4-20mA-[12 to 24] 12 to 24 ±10%[Under] Down-----IP65For positive pressure [0 to 1 MPa]-Without connector-

338.92 €

1 26 Days Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Joint] Separated sensorAnalogVoltage[Threads] Male threadURJ[1/4] 1/4Noncorrosive1.5-10~6035~8511[1 to 5 V DC] 1 to 5 V-DC[12 to 24] 12 to 24 ±10%[Under] Down[Stainless Steel] EN 1.4404 Equiv.NANANACEIP65For positive pressure [0 to 1 MPa]-Connector for pressure sensor controller 1 pc.-

317.08 €

1 26 Days Pressure SensorArgon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air[Separate Type, Connector Joint] Separated sensorAnalogVoltage[Threads] Male threadTSJ[1/4] 1/4Noncorrosive1.5-10~6035~8511[1 to 5 V DC] 1 to 5 V-DC[12 to 24] 12 to 24 ±10%[Under] Down[Stainless Steel] EN 1.4404 Equiv.NANANACEIP65For positive pressure [0 to 1 MPa]-Without connector-

Tech Support