Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSE561-C01-28
Part Number
|
---|
PSE561-C01-28 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Application | Details Type | Option | Female thread compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
231.47 € | 1 | 26 Days | Pressure Sensor | Air / Water / Lubricant / Nitrogen Gas / Carbonic Acid Gas / Argon | [Separate Type, Connector Joint] Separated sensor | Analog | Current | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | - | [DC 4-20mA] 4 to 20mA | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] EN 1.4404 Equiv. | NA | NA | NA | CE | IP65 | For vacuum pressure [0 to -101 kPa] | - | Without connector | - |
Loading...
This page is Pressure Sensor for General Fluids, PSE560 Series, part number PSE561-C01-28.
You can find the detail information about specifications and dimensions on part number PSE561-C01-28.
Configure
Basic Attributes
Fluid Type
Sensor/Monitor Configuration
Plumbing Thread Type
Nominal Pipe Thread Size
Analog Voltage Output(V)
Power Supply Voltage(V)
Pipe Connection Direction
Liquid contact parts material
Details Type
Female thread compatible
Type
Type
Output Method
Analog Output Specification
Pipe Port Type
No. of Inputs
No. of Outputs
Power Supply Type
Application
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSE560-01-C2 |
PSE560-02 |
PSE560-02-28 |
PSE561-C01-28-C2 |
PSE561-N01 |
PSE561-N01-28 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Application | Details Type | Option | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
223.26 € | 1 | 5 Days | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Noncorrosive | 1.5 | -10~60 | 35~85 | 1 | 1 | [1 to 5 V DC] 1 to 5 V | - | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] EN 1.4404 Equiv. | NA | NA | NA | CE | IP65 | For positive pressure [0 to 1 MPa] | - | Connector for pressure sensor controller 1 pc. | With M5 female thread | ||
220.53 € | 1 | 4 Days | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 1.5 | - | 35~85 | - | 1 | [1 to 5 V DC] 1 to 5 V DC | - | - | [12 to 24] 12 to 24 ±10% | [Under] Down | - | - | - | - | - | IP65 | For positive pressure [0 to 1 MPa] | - | Without connector | With M5 female thread | ||
220.53 € | 1 | 4 Days | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Current | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 1.5 | - | 35~85 | - | 1 | - | [DC 4-20mA] DC 4-20mA | - | [12 to 24] 12 to 24 ±10% | [Under] Down | - | - | - | - | - | IP65 | For positive pressure [0 to 1 MPa] | - | Without connector | With M5 female thread | ||
234.31 € | 1 | 26 Days | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Current | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | - | [DC 4-20mA] 4 to 20mA | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] EN 1.4404 Equiv. | NA | NA | NA | CE | IP65 | For vacuum pressure [0 to -101 kPa] | - | Connector for pressure sensor controller 1 pc. | - | ||
231.47 € | 1 | 26 Days | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | [1 to 5 V DC] 1 to 5 V | - | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] EN 1.4404 Equiv. | NA | NA | NA | CE | IP65 | For vacuum pressure [0 to -101 kPa] | - | Without connector | With M5 female thread | ||
231.47 € | 1 | 26 Days | Pressure Sensor | Argon / Carbonic Acid Gas / Nitrogen Gas / Lubricant / Water / Air | [Separate Type, Connector Joint] Separated sensor | Analog | Current | [Threads] Male thread | [NPT] NPT | [1/8] 1/8 | Noncorrosive | 0.5 | -10~60 | 35~85 | 1 | 1 | - | [DC 4-20mA] 4 to 20mA | DC | [12 to 24] 12 to 24 ±10% | [Under] Down | [Stainless Steel] EN 1.4404 Equiv. | NA | NA | NA | CE | IP65 | For vacuum pressure [0 to -101 kPa] | - | Without connector | With M5 female thread |