Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSE1-00-18
Part Number
|
---|
ZSE1-00-18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Pipe Connection Direction | Mounting Hole | Display | Lamp | Acquired Standards | Application | Rated Pressure Range | Wiring Specifications | Output Specification | Analog Voltage Output (V) | Female thread compatible | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.74 € | 1 | 26 Days | NPN Open Collector / Analog | Voltage | [Direct Mount] ZM Ejector Mount | - | - | 0.5 | 0~60 | 35~85 | 1 | 2 | [Under] Down | Available | NA | Available | CE | Vacuum | 0 to -101 kPa | Grommet type (lead wire: 0.6 m) | NPN open collector 1 output, with analog output, 3 rotation setting | 1 to 5 V DC | - | - |
Loading...
Type | Pressure Switch | Fluid Type | Air | Sensor/Monitor Configuration | Separate Type, Connector Joint |
---|---|---|---|---|---|
Fluid Characteristics | Noncorrosive / Incombustible | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Protective Structure | IP40 |
This page is Compact Pressure Switch for ZM Vacuum System, ZSE1 / ISE1 Series, part number ZSE1-00-18.
You can find the detail information about specifications and dimensions on part number ZSE1-00-18.
Configure
Basic Attributes
Output Method
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Pipe Connection Direction
Female thread compatible
Type
Analog Output Specification
No. of Inputs
No. of Outputs
Application
Rated Pressure Range
Wiring Specifications
Output Specification
Analog Voltage Output(V)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE1-01-14L |
ISE1-01-15 |
ISE1-01-15L |
ZSE1-00-18CN |
ZSE1-00-55 |
ZSE1-00-55CL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Pipe Connection Direction | Mounting Hole | Display | Lamp | Acquired Standards | Application | Rated Pressure Range | Wiring Specifications | Output Specification | Analog Voltage Output (V) | Female thread compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.89 € | 1 | 26 Days | NPN Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~60 | 35~85 | - | 1 | - | - | - | - | - | For positive pressure | - | Grommet type (lead wire: 3 m) | NPN open collector 1 output / without analog output / 3 turn adjustment | - | With M5 female thread | 00010: R | ||
120.06 € | 1 | 26 Days | NPN Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~60 | 35~85 | 1 | 1 | [Under] Down | Available | NA | Available | CE | For positive pressure | 0 to 1 MPa | Grommet type (lead wire: 0.6 m) | NPN open collector 1 output / without analog output / 200° adjustment | - | With M5 female thread | 00010: R | ||
126.89 € | 1 | 26 Days | NPN Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | 1.5 | 0~60 | 35~85 | 1 | 1 | [Under] Down | Available | NA | Available | CE | For positive pressure | 0 to 1 MPa | Grommet type (lead wire: 3 m) | NPN open collector 1 output / without analog output / 200° adjustment | - | With M5 female thread | 00010: R | ||
144.77 € | 1 | 26 Days | NPN Open Collector / Analog | Voltage | [Direct Mount] ZM Ejector Mount | - | - | 0.5 | 0~60 | 35~85 | 1 | 2 | [Under] Down | Available | NA | Available | CE | Vacuum | 0 to -101 kPa | Without connector | NPN open collector 1 output, with analog output, 3 rotation setting | 1 to 5 V DC | - | - | ||
120.32 € | 1 | 26 Days | PNP Open Collector | - | [Direct Mount] ZM Ejector Mount | - | - | - | - | - | - | 1 | - | - | - | - | - | For Vacuum | - | Grommet type (lead wire: 0.6 m) | PNP open collector 1 output / without analog output / 200° adjustment | - | - | - | ||
125.68 € | 1 | 26 Days | PNP Open Collector | - | [Direct Mount] ZM Ejector Mount | - | - | 0.5 | 0~60 | 35~85 | 1 | 1 | [Under] Down | Available | NA | Available | CE | Vacuum | 0 to -101 kPa | Connector type lead length 3 m | PNP open collector 1 output / without analog output / 200° adjustment | - | - | - |