Compact Pressure Switch for ZM Vacuum System, ZSE1 / ISE1 Series (Part Numbers - CAD Download)

Compact Pressure Switch for ZM Vacuum System, ZSE1 / ISE1 Series
Compact Pressure Switch ZSE1/ISE1 Series with easy and simple wiring connector type.
[Features]
· Hysteresis can be set.

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE1L-01-14L

Part Number
ISE1L-01-14L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Pipe Connection Direction Mounting Hole Display Lamp Acquired Standards Application Rated Pressure Range Wiring Specifications Output Specification Analog Voltage Output
(V)
Female thread compatible

126.95 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/80.50~6035~8511[Under] DownAvailableNAAvailableCEFor low pressure0 to 100 kPaGrommet type (lead wire: 3 m)NPN open collector 1 output / without analog output / 3 turn adjustment-With M5 female thread00010: R

Loading...

  1. 1

Basic information

Type Pressure Switch Fluid Type Air Sensor/Monitor Configuration Separate Type, Connector Joint
Fluid Characteristics Noncorrosive / Incombustible Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Protective Structure IP40

This page is Compact Pressure Switch for ZM Vacuum System, ZSE1 / ISE1 Series, part number ISE1L-01-14L.
You can find the detail information about specifications and dimensions on part number ISE1L-01-14L.

Variation of this product

Part Number
ISE1-01-14L
ISE1-01-15
ISE1-01-15L
ISE1L-01-15L
ISE1L-01-16CN
ISE1L-01-16L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Pipe Connection Direction Mounting Hole Display Lamp Acquired Standards Application Rated Pressure Range Wiring Specifications Output Specification Analog Voltage Output
(V)
Female thread compatible

126.89 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.50~6035~85-1-----For positive pressure-Grommet type (lead wire: 3 m)NPN open collector 1 output / without analog output / 3 turn adjustment-With M5 female thread00010: R

120.06 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.50~6035~8511[Under] DownAvailableNAAvailableCEFor positive pressure0 to 1 MPaGrommet type (lead wire: 0.6 m)NPN open collector 1 output / without analog output / 200° adjustment-With M5 female thread00010: R

126.89 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.50~6035~8511[Under] DownAvailableNAAvailableCEFor positive pressure0 to 1 MPaGrommet type (lead wire: 3 m)NPN open collector 1 output / without analog output / 200° adjustment-With M5 female thread00010: R

126.95 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/80.50~6035~8511[Under] DownAvailableNAAvailableCEFor low pressure0 to 100 kPaGrommet type (lead wire: 3 m)NPN open collector 1 output / without analog output / 200° adjustment-With M5 female thread00010: R

120.06 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/80.50~6035~8512[Under] DownAvailableNAAvailableCEFor low pressure0 to 100 kPaWithout connectorNPN open collector 2 outputs, no analog output, 3 rotation setting-With M5 female thread00010: R

126.95 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/80.50~6035~8512[Under] DownAvailableNAAvailableCEFor low pressure0 to 100 kPaGrommet type (lead wire: 3 m)NPN open collector 2 outputs, no analog output, 3 rotation setting-With M5 female thread00010: R

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360