Compact Pressure Switch for ZM Vacuum System, ZSE1 / ISE1 Series (Part Numbers - CAD Download)

Compact Pressure Switch for ZM Vacuum System, ZSE1 / ISE1 Series
Compact Pressure Switch ZSE1/ISE1 Series with easy and simple wiring connector type.
[Features]
· Hysteresis can be set.

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZSE1-01-18CN

Part Number
ZSE1-01-18CN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Pipe Connection Direction Mounting Hole Display Lamp Acquired Standards Application Rated Pressure Range Wiring Specifications Output Specification Analog Voltage Output
(V)
Female thread compatible

144.69 €

1 26 Days NPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/80.50~6035~8512[Under] DownAvailableNAAvailableCEVacuum0 to -101 kPaWithout connectorNPN open collector 1 output, with analog output, 3 rotation setting1 to 5 V DCWith M5 female thread00010: R

Loading...

  1. 1

Basic information

Type Pressure Switch Fluid Type Air Sensor/Monitor Configuration Separate Type, Connector Joint
Fluid Characteristics Noncorrosive / Incombustible Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%
Protective Structure IP40

This page is Compact Pressure Switch for ZM Vacuum System, ZSE1 / ISE1 Series, part number ZSE1-01-18CN.
You can find the detail information about specifications and dimensions on part number ZSE1-01-18CN.

Variation of this product

Part Number
ISE1-01-14L
ISE1-01-15
ISE1-01-15L
ZSE1-01-18L
ZSE1-01-19C
ZSE1-01-19CN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Pipe Connection Direction Mounting Hole Display Lamp Acquired Standards Application Rated Pressure Range Wiring Specifications Output Specification Analog Voltage Output
(V)
Female thread compatible

126.89 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.50~6035~85-1-----For positive pressure-Grommet type (lead wire: 3 m)NPN open collector 1 output / without analog output / 3 turn adjustment-With M5 female thread00010: R

120.06 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.50~6035~8511[Under] DownAvailableNAAvailableCEFor positive pressure0 to 1 MPaGrommet type (lead wire: 0.6 m)NPN open collector 1 output / without analog output / 200° adjustment-With M5 female thread00010: R

126.89 €

1 26 Days NPN Open Collector-[Threads] Male thread[Rc (R)] R[1/8] 1/81.50~6035~8511[Under] DownAvailableNAAvailableCEFor positive pressure0 to 1 MPaGrommet type (lead wire: 3 m)NPN open collector 1 output / without analog output / 200° adjustment-With M5 female thread00010: R

151.66 €

1 26 Days NPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/80.50~6035~8512[Under] DownAvailableNAAvailableCEVacuum0 to -101 kPaGrommet type (lead wire: 3 m)NPN open collector 1 output, with analog output, 3 rotation setting1 to 5 V DCWith M5 female thread00010: R

147.11 €

1 4 Days NPN Open Collector / Analog-[Threads] Male thread[Rc (R)] R[1/8] 1/8----2-----For Vacuum-Connector (lead wire: 0.6 m)NPN open collector 1 output / with analog output / 200° adjustment---

144.77 €

1 26 Days NPN Open Collector / AnalogVoltage[Threads] Male thread[Rc (R)] R[1/8] 1/80.50~6035~8512[Under] DownAvailableNAAvailableCEVacuum0 to -101 kPaWithout connectorNPN open collector 1 output, with analog output, 200 degree setting1 to 5 V DCWith M5 female thread00010: R

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360