Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSE10-M5-C-G
Part Number
|
---|
ZSE10-M5-C-G |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Mounting Hole | Display | Drive Component | Lamp | Acquired Standards | Protective Structure | Application | Unit Specifications | Lead Wire | Piping Specification | Details Type | Option | Calibration Certificate | Output Specification | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96.77 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | - | Voltage | Female Thread | M | M5x0.8 | Noncorrosive / Incombustible | 0.5 | -5~50 | 35~85 | 1 | - | [1 to 5 V DC] 1 to 5 V DC | DC | [12 to 24] 12 to 24 ±10% | Available | Digital | Digital | Available | CE | IP40 | For vacuum pressure [0 to -101 kPa] | With unit conversion function | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | None | None | NPN open collector 1 output + analog voltage |
Loading...
This page is Thin-Type Digital Pressure Switch ZSE10(F) / ISE10 Series, part number ZSE10-M5-C-G.
You can find the detail information about specifications and dimensions on part number ZSE10-M5-C-G.
Configure
Basic Attributes
Sensor/Monitor Configuration
Output Method
No. of Outputs
Analog Voltage Output(V)
Power Supply Voltage(V)
Details Type
Type
Type
Fluid Type
Analog Output Specification
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
No. of Inputs
Power Supply Type
Application
Unit Specifications
Lead Wire
Piping Specification
Option
Calibration Certificate
Output Specification
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE10-01-A-M |
ISE10-01-A-MG |
ISE10-01-A-PG |
ZSE10-M5-C-GD |
ZSE10-M5-C-GK |
ZSE10-M5-C-GR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Mounting Hole | Display | Drive Component | Lamp | Acquired Standards | Protective Structure | Application | Unit Specifications | Lead Wire | Piping Specification | Details Type | Option | Calibration Certificate | Output Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.27 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | - | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | 1.5 | -5~50 | 35~85 | 1 | - | - | DC | [12 to 24] 12 to 24 ±10% | Available | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | SI unit fixed | Without lead wire | Side piping | - | None | None | NPN open collector 2 outputs | ||
99.10 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | - | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | 1.5 | -5~50 | 35~85 | 1 | - | - | DC | [12 to 24] 12 to 24 ±10% | Available | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | SI unit fixed | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | None | None | NPN open collector 2 outputs | ||
99.11 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | - | - | [Threads] Male thread | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | 1.5 | -5~50 | 35~85 | 1 | - | - | DC | [12 to 24] 12 to 24 ±10% | Available | Digital | Digital | Available | CE | IP40 | For positive pressure [-0.1 to 1 MPa] | With unit switching function (default: psi) | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | None | None | NPN open collector 2 outputs | ||
103.39 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | - | Voltage | Female Thread | M | M5x0.8 | Incombustible / Noncorrosive | 0.5 | -5~50 | 35~85 | 1 | - | [1 to 5 V DC] 1 to 5 V DC | DC | [12 to 24] 12 to 24 ±10% | Available | Digital | Digital | Available | CE | IP40 | For vacuum pressure [0 to -101 kPa] | With unit conversion function | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | Panel-mount adapter + front protective cover | None | NPN open collector 1 output + analog voltage | ||
108.39 € | 1 | 26 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | - | Voltage | Female Thread | M | M5x0.8 | Incombustible / Noncorrosive | 0.5 | -5~50 | 35~85 | 1 | - | [1 to 5 V DC] 1 to 5 V DC | DC | [12 to 24] 12 to 24 ±10% | Available | Digital | Digital | Available | CE | IP40 | For vacuum pressure [0 to -101 kPa] | With unit conversion function | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | None | with | NPN open collector 1 output + analog voltage | ||
98.44 € | 1 | 39 Days | Pressure Switch | Air | [Integrated Type] Integrated Type | - | Voltage | Female Thread | M | M5x0.8 | Incombustible / Noncorrosive | 0.5 | -5~50 | 35~85 | 1 | - | [1 to 5 V DC] 1 to 5 V DC | DC | [12 to 24] 12 to 24 ±10% | Available | Digital | Digital | Available | CE | IP40 | For vacuum pressure [0 to -101 kPa] | With unit conversion function | Lead wire with connector (lead wire length: 2 m), with connector cover | Side piping | - | DIN rail adapter | None | NPN open collector 1 output + analog voltage |