Thin-Type Digital Pressure Switch ZSE10(F) / ISE10 Series (Part Numbers)

Thin-Type Digital Pressure Switch ZSE10(F) / ISE10 Series
Thin type of 9.8 mm, Thin type Digital Pressure Switch ZSE10(F)/ISE10 Series.
[Features]
· Can copy up to 10 switches simultaneously.
· Settings for the master side (copy source) sensor can be copied to slave side sensors.
· Visibility from multiple directions can be improved.
· Absorption/destruction pressure can be checked at a glance with the indicator lamp display.
[Applications]
· Used for direct mounting, panel mounting and DIN rail mounting.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ISE10-M5-A-D

Part Number
ISE10-M5-A-D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Mounting Hole Display Drive Component Lamp Acquired Standards Protective Structure Application Unit Specifications Lead Wire Piping Specification Details Type Option Calibration Certificate Output Specification

88.82 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated Type--Female ThreadMM5x0.8Noncorrosive / Incombustible1.5-5~5035~851--DC[12 to 24] 12 to 24 ±10%AvailableDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 2 outputs

Loading...

  1. 1

This page is Thin-Type Digital Pressure Switch ZSE10(F) / ISE10 Series, part number ISE10-M5-A-D.
You can find the detail information about specifications and dimensions on part number ISE10-M5-A-D.

Variation of this product

Part Number
ISE10-01-A-M
ISE10-01-A-MG
ISE10-01-A-PG
ISE10-M5-A-DK
ISE10-M5-A-G
ISE10-M5-A-GD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Fluid Type Sensor/Monitor Configuration Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Fluid Characteristics Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Mounting Hole Display Drive Component Lamp Acquired Standards Protective Structure Application Unit Specifications Lead Wire Piping Specification Details Type Option Calibration Certificate Output Specification

86.27 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated Type--[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5-5~5035~851--DC[12 to 24] 12 to 24 ±10%AvailableDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedWithout lead wireSide piping-NoneNoneNPN open collector 2 outputs

99.10 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated Type--[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5-5~5035~851--DC[12 to 24] 12 to 24 ±10%AvailableDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1 MPa]SI unit fixedLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

99.11 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated Type--[Threads] Male thread[Rc (R)] R[1/8] 1/8Incombustible / Noncorrosive1.5-5~5035~851--DC[12 to 24] 12 to 24 ±10%AvailableDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1 MPa]With unit switching function (default: psi)Lead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

100.82 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated Type--Female ThreadMM5x0.8Incombustible / Noncorrosive1.5-5~5035~851--DC[12 to 24] 12 to 24 ±10%AvailableDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionWithout lead wireSide piping-Panel-mount adapter + front protective coverwithNPN open collector 2 outputs

94.82 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated Type--Female ThreadMM5x0.8Incombustible / Noncorrosive1.5-5~5035~851--DC[12 to 24] 12 to 24 ±10%AvailableDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-NoneNoneNPN open collector 2 outputs

101.66 €

1 26 Days Pressure SwitchAir[Integrated Type] Integrated Type--Female ThreadMM5x0.8Incombustible / Noncorrosive1.5-5~5035~851--DC[12 to 24] 12 to 24 ±10%AvailableDigitalDigitalAvailableCEIP40For positive pressure [-0.1 to 1 MPa]With unit conversion functionLead wire with connector (lead wire length: 2 m), with connector coverSide piping-Panel-mount adapter + front protective coverNoneNPN open collector 2 outputs

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360