Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISE80H-F02-B-X531
Part Number
|
---|
ISE80H-F02-B-X531 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Drive Component | Lamp | Liquid contact parts seal material | Acquired Standards | Protective Structure | Application | Unit Specifications | Bracket | Piping Specification | Custom-made Specifications | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Voltage Output (V) | Analog Current Output (mA) | Female thread compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.47 € | 1 | Quote | Pressure Switch | Air / Water / Lubricant / Nitrogen Gas / Argon | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread | [G] G | [1/4] 1/4 | Noncorrosive | 4 | 0~50 | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Available | Digital | Digital | Available | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 2.0 MPa] | With unit conversion function | None | - | Compatible with M12 4-pin pre-wired connector | - | None | Yes | None | PNP open collector 2 outputs | - | - | With M5 female thread |
Loading...
This page is 2-Colour Display Digital Pressure Switch for General Fluids, ZSE80 / ISE80 Series, part number ISE80H-F02-B-X531.
You can find the detail information about specifications and dimensions on part number ISE80H-F02-B-X531.
Configure
Basic Attributes
Fluid Type
Sensor/Monitor Configuration
Analog Output Specification
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Power Supply Voltage(V)
Liquid contact parts material
Piping Specification
Details Type
Analog Voltage Output(V)
Analog Current Output(mA)
Type
Type
Output Method
No. of Inputs
No. of Outputs
Power Supply Type
Pipe Connection Direction
Application
Unit Specifications
Bracket
Custom-made Specifications
Option
Instruction Manual
Calibration Certificate
Output Specification
Female thread compatible
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE80-A2-B |
ISE80-A2-V-X500 |
ISE80-A2L-V-X501 |
ZS-35-A |
ZSE80-02L-P-A |
ZSE80-A2-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Drive Component | Lamp | Liquid contact parts seal material | Acquired Standards | Protective Structure | Application | Unit Specifications | Bracket | Piping Specification | Custom-made Specifications | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Voltage Output (V) | Analog Current Output (mA) | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
345.82 € | 1 | Quote | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread | URJ | [1/4] 1/4 | Noncorrosive | 2 | - | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Available | Digital | Digital | Available | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | None | - | None | - | None | Yes | None | PNP open collector 2 outputs | - | - | - | ||
456.13 € | 1 | 39 Days | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Current | [Threads] Male thread | URJ | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Available | Digital | Digital | Available | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | None | - | Wetted parts SUS316L | - | None | Yes | None | PNP open collector 2 outputs + analog current output / auto shift switching | - | 2.4 to 20 | - | ||
409.40 € | 1 | Quote | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Current | [Threads] Male thread | URJ | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down Direction | [Stainless Steel] Pressure Sensor | Available | Digital | Digital | Available | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | None | - | Lead wire length 3 m | - | None | Yes | None | PNP open collector 2 outputs + analog current output / auto shift switching | - | 2.4 to 20 | - | ||
11.27 € | 1 | 39 Days | Metal fittings | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | bottom piping | - | Bracket | - | - | - | - | - | - | - | ||
261.40 € | 1 | 39 Days | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.5 | 0~50 | 35~85 | 1 | 1 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down Direction | [Stainless Steel] Pressure Sensor | Available | Digital | Digital | Available | [Nitrile Rubber] NBR | CE | IP65 | For vacuum pressure [0.0 to -101.0 kPa] | With unit conversion function | With bracket (ZS-35-A) | - | None | - | None | Yes | None | PNP open collector 1 output | - | - | With M5 female thread | ||
334.69 € | 1 | 4 Days | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread | URJ | [1/4] 1/4 | Noncorrosive | - | - | - | - | 2 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Available | - | - | - | - | - | IP65 | For vacuum [1 to -101 kPa] | With unit conversion function | None | - | None | - | None | Included | None | PNP open collector 2 outputs | - | - | - |