Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZSE80-A2L-B
Part Number
|
---|
ZSE80-A2L-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Drive Component | Lamp | Liquid contact parts seal material | Acquired Standards | Protective Structure | Application | Unit Specifications | Bracket | Piping Specification | Custom-made Specifications | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Voltage Output (V) | Analog Current Output (mA) | Female thread compatible | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
378.13 € | 1 | 4 Days | Pressure Switch | Air / Water / Lubricant / Nitrogen Gas / Argon | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread | URJ | [1/4] 1/4 | Noncorrosive | - | - | - | - | 2 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down Direction | [Stainless Steel] Pressure Sensor | Available | - | - | - | - | - | IP65 | For vacuum [1 to -101 kPa] | With unit conversion function | None | - | None | - | None | Included | None | PNP open collector 2 outputs | - | - | - |
Loading...
This page is 2-Colour Display Digital Pressure Switch for General Fluids, ZSE80 / ISE80 Series, part number ZSE80-A2L-B.
You can find the detail information about specifications and dimensions on part number ZSE80-A2L-B.
Configure
Basic Attributes
Fluid Type
Sensor/Monitor Configuration
Analog Output Specification
Pipe Port Type
Nominal Pipe Thread Size
No. of Inputs
Power Supply Voltage(V)
Pipe Connection Direction
Liquid contact parts material
Piping Specification
Details Type
Analog Voltage Output(V)
Analog Current Output(mA)
Female thread compatible
Type
Type
Output Method
Plumbing Thread Type
No. of Outputs
Power Supply Type
Application
Unit Specifications
Bracket
Custom-made Specifications
Option
Instruction Manual
Calibration Certificate
Output Specification
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE80-A2-B |
ISE80-A2-V-X500 |
ISE80-A2L-V-X501 |
ZSE80F-02-B |
ZSE80F-02-T-M |
ZSE80F-02L-R-M-X501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Drive Component | Lamp | Liquid contact parts seal material | Acquired Standards | Protective Structure | Application | Unit Specifications | Bracket | Piping Specification | Custom-made Specifications | Details Type | Option | Instruction Manual | Calibration Certificate | Output Specification | Analog Voltage Output (V) | Analog Current Output (mA) | Female thread compatible |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
345.82 € | 1 | Quote | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread | URJ | [1/4] 1/4 | Noncorrosive | 2 | - | 35~85 | 1 | 2 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Available | Digital | Digital | Available | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | None | - | None | - | None | Yes | None | PNP open collector 2 outputs | - | - | - | ||
456.13 € | 1 | 39 Days | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Current | [Threads] Male thread | URJ | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Available | Digital | Digital | Available | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | None | - | Wetted parts SUS316L | - | None | Yes | None | PNP open collector 2 outputs + analog current output / auto shift switching | - | 2.4 to 20 | - | ||
409.40 € | 1 | Quote | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Current | [Threads] Male thread | URJ | [1/4] 1/4 | Noncorrosive | 2 | 0~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down Direction | [Stainless Steel] Pressure Sensor | Available | Digital | Digital | Available | [Nitrile Rubber] NBR | CE | IP65 | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | None | - | Lead wire length 3 m | - | None | Yes | None | PNP open collector 2 outputs + analog current output / auto shift switching | - | 2.4 to 20 | - | ||
251.47 € | 1 | 39 Days | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | - | - | - | - | 2 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Available | - | - | - | - | - | IP65 | For vacuum [-100 to 100 kPa] | With unit conversion function | None | - | None | - | None | Included | None | PNP open collector 2 outputs | - | - | With M5 female thread | ||
256.92 € | 1 | 39 Days | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | - | - | - | - | 3 | DC | [12 to 24] 12 to 24 ±10% | Back | [Stainless Steel] Pressure Sensor | Available | - | - | - | - | - | IP65 | For vacuum [-100 to 100 kPa] | SI unit fixed | None | - | None | - | None | Included | None | PNP open collector 2 output + Analog voltage output / Auto-shift switching | - | - | With M5 female thread | ||
273.19 € | 1 | Quote | Pressure Switch | Argon / Nitrogen Gas / Lubricant / Water / Air | [Integrated Type] Integrated Type | NPN Open Collector / Analog | Voltage | [Threads] Male thread | [Rc (R)] R | [1/4] 1/4 | Noncorrosive | 0.5 | 0~50 | 35~85 | 1 | 3 | DC | [12 to 24] 12 to 24 ±10% | [Under] Down Direction | [Stainless Steel] Pressure Sensor | Available | Digital | Digital | Available | [Nitrile Rubber] NBR | CE | IP65 | For compound pressure [-100.0 to 100.0 kPa] | SI unit fixed | None | - | Lead wire length 3 m | - | None | Yes | None | NPN open collector 2 outputs + analog voltage output / auto shift switching | 1 to 5 | - | With M5 female thread |