Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JAF63-16-200
JA Series external appearance
JA Series operating range
Model | Compatible bore size (mm) | Compatible cylinder nominal thread size | Maximum operating tension and compression force N | Allowable eccentricity U (mm) | Rotating angle | Ambient temperature | ||
---|---|---|---|---|---|---|---|---|
Basic type | Flange type | Foot type | ||||||
JA6-3-050 | 6 | M3 × 0.5 | 19 | - | - | 0.5 | ±5 ° | -5 to 60°C |
JA10-4-070 | 10 | M4 × 0.7 | 54 | - | - | 0.5 | ||
JA15-5-080 | 10, 15 | M5 × 0.8 | 123 | - | - | 0.5 | ||
JA15-6-100 | 15 | M6 × 1 | 123 | - | - | 0.5 | ||
JA□20-8-125 | 20 | M8 × 1.25 | 1,100 | 1,100 | 1,000 | 0.5 | ||
JA□30-10-125 | 25/32 | M10 × 1.25 | 2,500 | 2,500 | 2,000 | 0.5 | ||
JA□40-14-150 | 40 | M14 × 1.5 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□63-18-150 | 50/63 | M18 × 1.5 | 11,000 | 11,000 | 9,000 | 1 | ||
JA□80-22-150 | 80 | M22 × 1.5 | 18,000 | 18,000 | 14,000 | 1.25 | ||
JA□100-26-150 | 100 | M26 × 1.5 | 28,000 | 28,000 | 22,000 | 2 | ||
JA□140-30-150 | 125/140 | M30 × 1.5 | 54,000 | 36,000 | 36,000 | 2.5 | ||
JA□160-36-150 | 160 | M36 × 1.5 | 71,000 | 55,000 | 55,000 | 3 | ||
JA□20-8-100 | 20 | M8 × 1 | 1,100 | 1,100 | 1,000 | 0.5 | ±5 ° | |
JA□25-10-150 | 25 | M10 × 1.5 | 2,500 | 2,500 | 2,000 | 0.5 | ||
JA□32-10-100 | 32 | M10 × 1 | 2,500 | 2,500 | 2,000 | 0.5 | ||
JA□40-12-125 | 32/40 | M12 × 1.25 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□40-12-150 | 40 | M12 × 1.5 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□40-12-175 | 32/40 | M12 × 1.75 | 4,400 | 4,400 | 4,400 | 0.75 | ||
JA□50-16-150 | 50 | M16 × 1.5 | 11,000 | 11,000 | 9,000 | 1 | ||
JA□63-16-200 | 50/63 | M16 × 2 | 11,000 | 11,000 | 9,000 | 1 | ||
JA□80-20-250 | 80 | M20 × 2.5 | 18,000 | 18,000 | 14,000 | 1.25 | ||
JA□100-24-300 | 100 | M24 × 3 | 28,000 | 28,000 | 22,000 | 2 | ||
JA□100-27-150 | 100 | M27 × 1.5 | 28,000 | 28,000 | 22,000 | 2 | ||
JA□125-27-200 | 125 | M27 × 2 | 28,000 | 28,000 | 28,000 | 2 | ||
JA□160-33-200 | 160 | M33 × 2 | 71,000 | 55,000 | 55,000 | 3 |
ø6 to 15 (diameter 6 to 15 mm) diagram
*See the manufacturer's catalog regarding replacement parts.
ø20 to 160 (diameter 20 to 160 mm) diagram
Number | Description | Material | Note |
---|---|---|---|
1 | Stud | Free-cutting steel | Electroless nickel plated |
2 | Case | Brass | Electroless nickel plated |
3 | Ring | Stainless steel | - |
4 | Socket | Brass | Electroless nickel plated |
5 | Dust cover | Synthetic rubber | - |
6 | Rod end nut | Low carbon steel wire rod | Zinc chromated |
Number | Description | Material | Note |
---|---|---|---|
1 | Stud | Chrome molybdenum steel | Dyed black |
2 | Case | Carbon steel | Black zinc chromated |
3 | Ring | Chrome molybdenum steel | - |
4 | Cap | Carbon steel | Black zinc chromated |
5 | Dust cover | Synthetic rubber | - |
6 | Set screw | Carbon steel | Zinc chromated |
7 | Rod end nut | Carbon steel | Zinc chromated |
8 | Flange | Rolled steel | Black zinc chromated |
9 | Foot | Rolled steel | Black zinc chromated |
Part Number
|
---|
JAF63-16-200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Connection Type, Work Piece Side | Main Body Material | Metallic Head | Stud Material | Allowable Misalignment U (mm) | Applicable cylinder bore size (ø) | Applicable cylinder nominal thread | Option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.84 € | 1 | 26 Days | M10 to M18 | 2 to 2.5 | Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 1 | 63 | M16 × 2 | None |
Loading...
Type | Floating Joints | Cylinder Used | Air Cylinder / Hydraulic Cylinders | Connection Type, Cylinder Side | Tapped |
---|---|---|---|---|---|
Allowable Angular Misalignment V(deg) | ±5 |
This page is Floating Joint, Standard Type JA Series, part number JAF63-16-200.
You can find the detail information about specifications and dimensions on part number JAF63-16-200.
Configure
Basic Attributes
Main Body Material
Stud Material
Type
Connecting Thread Nominal M(mm)
Connecting Thread Nominal P(mm)
Connection Type, Work Piece Side
Metallic Head
Allowable Misalignment U(mm)
Applicable cylinder bore size(ø)
Applicable cylinder nominal thread
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
JA100-26-150 |
JA100-27-150 |
JA125-27-200 |
JAF63-18-150 |
JAF80-20-250 |
JAF80-22-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connecting Thread Nominal M (mm) | Connecting Thread Nominal P (mm) | Connection Type, Work Piece Side | Main Body Material | Metallic Head | Stud Material | Allowable Misalignment U (mm) | Applicable cylinder bore size (ø) | Applicable cylinder nominal thread | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
95.35 € | 1 | 7 Days | M20 to M26 | 1 to 1.75 | Threads | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 2 | 100 | M26 × 1.5 | None | ||
101.15 € | 1 | 26 Days | M27 to M28 | 1 to 1.75 | Threads | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 2 | 100 | M27 × 1.5 | None | ||
126.00 € | 1 | 4 Days | M27 to M28 | 2 to 2.5 | Threads | [Steel] Carbon steel | Not Provided | [Steel] Chrome molybdenum steel | 2 | 125 | M27 × 2 | None | ||
80.27 € | 1 | 4 Days | M10 to M18 | 1 to 1.75 | Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 1 | 63 | M18 × 1.5 | None | ||
91.52 € | 1 | 26 Days | M20 to M26 | 2 to 2.5 | Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 1.25 | 80 | M20 × 2.5 | None | ||
94.65 € | 1 | 4 Days | M20 to M26 | 1 to 1.75 | Hole | [Steel] Carbon steel | Flange Hardware | [Steel] Chrome molybdenum steel | 1.25 | 80 | M22 × 1.5 | None |