Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZH15DLA-N02-N03-N03
Part Number
|
---|
ZH15DLA-N02-N03-N03 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Suction Flow (l/min) | Nozzle Diameter | Accessories | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.47 € | 1 | 26 Days | - | -66 | 113 | [Others] NPT3/8 | - | NPT1/4 | - | 78 | 1.5mm | Standard bracket |
Loading...
Type | Pipe Type | Application | Manifold | Operating Pressure Range(MPa) | 0.1::0.6 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -5::50 | Main Body Material | Polybutylene Terephthalate |
This page is ZH*D*A, Vacuum Ejector, Body Ported Type, Metric, part number ZH15DLA-N02-N03-N03.
You can find the detail information about specifications and dimensions on part number ZH15DLA-N02-N03-N03.
Configure
Basic Attributes
Additional Function
Vacuum Port Connecting Port Shape
Vacuum Port One-Touch Fitting Size
Air Supply Port One-Touch Fitting Size
Type
Ultimate Vacuum(kPa)
Air Consumption Flow Rate(l/min)
Air Supply Port Connecting Port Shape
Suction Flow(l/min)
Nozzle Diameter
Accessories
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZH05DLA-06-06-06 |
ZH05DLA-06-06-06N |
ZH05DLA-06-06-06NS |
ZH15DSA-02-03-03 |
ZH15DSA-02-03-03N |
ZH15DSA-08-03-10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Function | Ultimate Vacuum (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Vacuum Port One-Touch Fitting Size | Air Supply Port Connecting Port Shape | Air Supply Port One-Touch Fitting Size | Suction Flow (l/min) | Nozzle Diameter | Accessories |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.40 € | 1 | 26 Days | - | -48 | 13 | Single-Action Coupling | Ø6 | Single-Action Coupling | Ø6 | 13 | 0.5mm | Standard bracket | ||
16.47 € | 1 | 26 Days | - | -48 | 13 | Single-Action Coupling | Ø6 | Single-Action Coupling | Ø6 | 13 | 0.5mm | No | ||
20.97 € | 1 | 26 Days | Silencers | -48 | 13 | Single-Action Coupling | Ø6 | Single-Action Coupling | Ø6 | 13 | 0.5mm | Silencer | ||
50.39 € | 1 | 4 Days | - | -90 | 113 | Rc3/8 | - | Rc1/4 | - | 58 | 1.5mm | Standard bracket | ||
49.44 € | 1 | 26 Days | - | -90 | 113 | Rc3/8 | - | Rc1/4 | - | 58 | 1.5mm | No | ||
37.82 € | 1 | 26 Days | - | -90 | 113 | Rc3/8 | - | Single-Action Coupling | Ø8 | 58 | 1.5mm | Standard bracket |