ZH*D*A, Vacuum Ejector, Body Ported Type, Metric (Part Numbers - CAD Download)

ZH*D*A, Vacuum Ejector, Body Ported Type, Metric
An ejector manufactured by SMC.
[Features]
· Compact and lightweight.

(i)Remark

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZH20DSA-10-04-12NS

Part Number
ZH20DSA-10-04-12NS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Nozzle Diameter Accessories

82.56 €

1 26 Days Silencers-90196[Others] Rc1/2-Single-Action CouplingØ10902.0mmSilencer

Loading...

  1. 1

Basic information

Type Pipe Type Application Manifold Operating Pressure Range(MPa) 0.1::0.6
Operating Temperature Range(°C) -5::50 Main Body Material Polybutylene Terephthalate

This page is ZH*D*A, Vacuum Ejector, Body Ported Type, Metric, part number ZH20DSA-10-04-12NS.
You can find the detail information about specifications and dimensions on part number ZH20DSA-10-04-12NS.

Variation of this product

Part Number
ZH05DLA-06-06-06
ZH05DLA-06-06-06N
ZH05DLA-06-06-06NS
ZH20DSA-10-04-12S
ZH20DSA-10-12-12
ZH20DSA-10-12-12N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Function Ultimate Vacuum
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Vacuum Port One-Touch Fitting Size Air Supply Port Connecting Port Shape Air Supply Port One-Touch Fitting Size Suction Flow
(l/min)
Nozzle Diameter Accessories

17.40 €

1 26 Days --4813Single-Action CouplingØ6Single-Action CouplingØ6130.5mmStandard bracket

16.47 €

1 26 Days --4813Single-Action CouplingØ6Single-Action CouplingØ6130.5mmNo

20.97 €

1 26 Days Silencers-4813Single-Action CouplingØ6Single-Action CouplingØ6130.5mmSilencer

84.48 €

1 26 Days Silencers-90196[Others] Rc1/2-Single-Action CouplingØ10902.0mmStandard bracket / silencer

70.60 €

1 31 Days --90196Single-Action CouplingØ12Single-Action CouplingØ10902.0mmStandard bracket

68.68 €

1 26 Days --90196Single-Action CouplingØ12Single-Action CouplingØ10902.0mmNo

Tech Support