Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZM133H-J5LZ-Q
Part Number
|
---|
ZM133H-J5LZ-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Function | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Temperature Range (°C) | Suction Flow (l/min) | Nozzle Diameter | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum switch type | Body type | Vacuum port entry position | Solenoid valve rated voltage | Vacuum switch electrical entry | Vacuum break flow adjusting needle | Customized specifications | CE-marked | Standard supply pressure (MPa) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
196.69 € | 1 | 26 Days | Filter / Valves For Vacuum Generation | 90 | Rc1/8 | Rc1/8 | Manifold | 5~50 | 66 | [Others] 1.3mm | With supply valve (N.C.) | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Without switch | Manifold: with common supply valve | Side and bottom entry | 24 V DC | No | Without lock nut | No | CE-marked | 0.5 |
Loading...
Type | Square | Ultimate Vacuum(kPa) | -84 | Operating Pressure Range(MPa) | null::0.7 |
---|---|---|---|---|---|
Main Body Material | Aluminum |
This page is Vacuum Ejector With Valve And Switch ZM Series, part number ZM133H-J5LZ-Q.
You can find the detail information about specifications and dimensions on part number ZM133H-J5LZ-Q.
Configure
Basic Attributes
Additional Function
Nozzle Diameter
Type
Air Consumption Flow Rate(l/min)
Vacuum Port Connecting Port Shape
Air Supply Port Connecting Port Shape
Application
Suction Flow(l/min)
Combination of supply valve and release valve
Electrical entry
Light/surge voltage suppressor
Manual
Vacuum switch type
Body type
Vacuum port entry position
Solenoid valve rated voltage
Vacuum switch electrical entry
Vacuum break flow adjusting needle
Customized specifications
CE-marked
Standard supply pressure(MPa)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZM051H-K5L-Q |
ZM051H-K5LZ-E15L-Q |
ZM051H-K5LZ-E18-Q |
ZM133H-K5LO-E15CN-Q |
ZM133H-K5LO-E55CN-Q |
ZM133H-K5LOZ-E14L-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Additional Function | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Application | Operating Temperature Range (°C) | Suction Flow (l/min) | Nozzle Diameter | Combination of supply valve and release valve | Electrical entry | Light/surge voltage suppressor | Manual | Vacuum switch type | Body type | Vacuum port entry position | Solenoid valve rated voltage | Vacuum switch electrical entry | Vacuum break flow adjusting needle | Customized specifications | CE-marked | Standard supply pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
234.40 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation / Silencers | 17 | Rc1/8 | Rc1/8 | Single Item | 5~50 | 15 | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | No | Non-locking push type | Without switch | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | No | Without lock nut | No | CE-marked | 0.5 | ||
412.24 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation / Silencers | 17 | Rc1/8 | Rc1/8 | Single Item | 5~50 | 15 | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | CE-marked | 0.5 | ||
435.02 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation / Silencers | 17 | Rc1/8 | Rc1/8 | Single Item | 5~50 | 15 | 0.5mm | With supply valve (N.C.) and release valve | L-type plug connector, with 0.3‑m lead wire | With light/surge voltage suppressor | Non-locking push type | 1 output, with analog, 3 rotation settings (ZSE1) | Single unit: with valve + standard silencer | Side and bottom entry | 24 V DC | Grommet type, with 0.6‑m lead wire (ZSE1) | Without lock nut | No | CE-marked | 0.5 | ||
389.35 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation | 90 | Rc1/8 | Rc1/8 | Manifold | 5~50 | 66 | [Others] 1.3mm | With supply valve (N.C.) and release valve | L-type plug connector, without connector | No | Non-locking push type | Single output, without analog, 200° setting (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Without lead wire assembly with connector (ZSE1) | Without lock nut | No | CE-marked | 0.5 | ||
387.39 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation | 90 | Rc1/8 | Rc1/8 | Manifold | 5~50 | 66 | [Others] 1.3mm | With supply valve (N.C.) and release valve | L-type plug connector, without connector | No | Non-locking push type | 1 output, without analog, 200° setting, PNP output (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Without lead wire assembly with connector (ZSE1) | Without lock nut | No | CE-marked | 0.5 | ||
408.37 € | 1 | 26 Days | Vacuum Destructive Valve / Filter / Valves For Vacuum Generation | 90 | Rc1/8 | Rc1/8 | Manifold | 5~50 | 66 | [Others] 1.3mm | With supply valve (N.C.) and release valve | L-type plug connector, without connector | With light/surge voltage suppressor | Non-locking push type | Single output, without analog, 3 rotation settings (ZSE1) | Manifold: with common supply valve | Side and bottom entry | 24 V DC | Grommet type, with 0.3‑m lead wire (ZSE1) | Without lock nut | No | CE-marked | 0.5 |