Vacuum Ejector With Valve And Switch ZM Series (Part Numbers - CAD Download)

Vacuum Ejector With Valve And Switch ZM Series
An ejector manufactured by SMC.
[Features]
· All-in-one.
· Capable of manifolding.
· Maximum suction flow rate increased by 40%.
· Maximum vacuum pressure -84 kPa.
· Compact and lightweight.
· Air-operated type.

(i)Remark

  • Please refer to the catalog for specification details.
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZM102SHT

Part Number
ZM102SHT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Function Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temperature Range
(°C)
Suction Flow
(l/min)
Nozzle Diameter Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Manual Vacuum switch type Body type Vacuum port entry position Solenoid valve rated voltage Vacuum switch electrical entry Vacuum break flow adjusting needle Customized specifications CE-marked Standard supply pressure
(MPa)

92.03 €

1 26 Days Silencers / Filter60[Others] NPTF1/8NPTF1/8Single Item5~60501.0mmWithout valveAir operated / without valveNoNon-locking push typeWithout switchSingle unit: with high noise reduction silencer (without valve)Side and bottom entryAir operated / without valveNoWithout lock nutNoNo0.5

Loading...

  1. 1

Basic information

Type Square Ultimate Vacuum(kPa) -84 Operating Pressure Range(MPa) null::0.7
Main Body Material Aluminum

This page is Vacuum Ejector With Valve And Switch ZM Series, part number ZM102SHT.
You can find the detail information about specifications and dimensions on part number ZM102SHT.

Variation of this product

Part Number
ZM051H-K5L-Q
ZM051H-K5LZ-E15L-Q
ZM051H-K5LZ-E18-Q
ZM102SHT-Q
ZM103AH-J5LZ-Q
ZM103H-A5LN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Function Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Application Operating Temperature Range
(°C)
Suction Flow
(l/min)
Nozzle Diameter Combination of supply valve and release valve Electrical entry Light/surge voltage suppressor Manual Vacuum switch type Body type Vacuum port entry position Solenoid valve rated voltage Vacuum switch electrical entry Vacuum break flow adjusting needle Customized specifications CE-marked Standard supply pressure
(MPa)

234.40 €

1 26 Days Vacuum Destructive Valve / Filter / Valves For Vacuum Generation / Silencers17Rc1/8Rc1/8Single Item5~50150.5mmWith supply valve (N.C.) and release valveL-type plug connector, with 0.3‑m lead wireNoNon-locking push typeWithout switchSingle unit: with valve + standard silencerSide and bottom entry24 V DCNoWithout lock nutNoCE-marked0.5

412.24 €

1 26 Days Vacuum Destructive Valve / Filter / Valves For Vacuum Generation / Silencers17Rc1/8Rc1/8Single Item5~50150.5mmWith supply valve (N.C.) and release valveL-type plug connector, with 0.3‑m lead wireWith light/surge voltage suppressorNon-locking push typeSingle output, without analog, 200° setting (ZSE1)Single unit: with valve + standard silencerSide and bottom entry24 V DCGrommet type, with 0.3‑m lead wire (ZSE1)Without lock nutNoCE-marked0.5

435.02 €

1 26 Days Vacuum Destructive Valve / Filter / Valves For Vacuum Generation / Silencers17Rc1/8Rc1/8Single Item5~50150.5mmWith supply valve (N.C.) and release valveL-type plug connector, with 0.3‑m lead wireWith light/surge voltage suppressorNon-locking push type1 output, with analog, 3 rotation settings (ZSE1)Single unit: with valve + standard silencerSide and bottom entry24 V DCGrommet type, with 0.6‑m lead wire (ZSE1)Without lock nutNoCE-marked0.5

89.35 €

1 26 Days Filter / Silencers60[Others] NPTF1/8NPTF1/8Single Item5~50501.0mmWithout valveAir operated / without valveNoNon-locking push typeWithout switchSingle unit: with high noise reduction silencer (without valve)Side and bottom entryAir operated / without valveNoWithout lock nutNoCE-marked0.5

197.68 €

1 26 Days Filter / Valves For Vacuum Generation60Rc1/8Rc1/8Manifold5~50501.0mmWith supply valve (N.C.)L-type plug connector, with 0.3‑m lead wireWith light/surge voltage suppressorNon-locking push typeWithout switchManifold: with common supply valveSide entry24 V DCNoWithout lock nutNoCE-marked0.5

196.48 €

1 26 Days Filter / Valves For Vacuum Generation60Rc1/8Rc1/8Manifold5~50501.0mmWith supply valve (N.O.)L-type plug connector, without lead wire (DC only)NoNon-locking push typeWithout switchManifold: with common supply valveSide and bottom entry24 V DCNoWithout lock nutNoNo0.5

Tech Support