Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XMA-50G-M9//
Part Number
|
---|
XMA-50G-M9// |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flange Type | Flange Calls | Valve Type | Indicator | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,108.01 € | 1 | 7 Days | NW | 50 | Angle type | With indicator | Flange surface, back | 5 to 60 | No auto-switch (with built-in magnet) | No auto switch | FKM (1349-80) | 1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external) |
Loading...
Type | Vacuum operation vacuum valves | Application | Single Item Operating | Installation method | Direct |
---|---|---|---|---|---|
Number of Ports | 2-port valve | Switching Type | 2-position Normally Closed | Pipe Port Type | Flange |
Seal Type | Bellows seal |
This page is XM and XY, High Vacuum Valves, Stainless Steel, Angle and In-line Types, part number XMA-50G-M9//.
You can find the detail information about specifications and dimensions on part number XMA-50G-M9//.
Configure
Basic Attributes
Type
Flange Type
Flange Calls
Valve Type
Indicator
Pilot Port Direction
Temperature Range(°C)
Switch Part Number
Number of Switches
Seal material
Amount of leakage(Pa·m3/s)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
XMA-16A-M9NA-XQ1A |
XMA-16G-M9// |
XMA-16GH0 |
XMA-63-M9//-XN1A |
XYA-25-M9//-XQ1A |
XYA-25-XN1A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flange Type | Flange Calls | Valve Type | Indicator | Pilot Port Direction | Temperature Range (°C) | Switch Part Number | Number of Switches | Seal material | Amount of leakage (Pa·m3/s) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
756.84 € | 1 | Quote | NW | 16 | Angle type | With indicator | Flange side | 5 to 60 | D-M9N (solid-state auto switch) | 2 pcs. (valve open/closed) | Kalrez (4079) | 1.3 × 10-8 / 1.3 × 10-9 / SUP >(internal/external) | ||
520.09 € | 1 | 39 Days | NW | 16 | Angle type | With indicator | Flange surface, back | 5 to 60 | No auto-switch (with built-in magnet) | No auto switch | FKM (1349-80) | 1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external) | ||
529.96 € | 1 | 39 Days | NW | 16 | Angle type | With indicator | Flange surface, back | 5 to 150 | No auto-switch (no built-in magnet) | No auto switch | FKM (1349-80) | 1.3 × 10-10 (FKM) / 1.3 × 10-11 (FKM) (internal/external) | ||
1,532.74 € | 1 | Quote | NW | 63 | Angle type | No indicator | Flange side | 5 to 60 | No auto-switch (with built-in magnet) | No auto switch | EPDM (2101-80) | 1.3 × 10-8 / 1.3 × 10-9 / SUP >(internal/external) | ||
927.66 € | 1 | Quote | NW | 25 | In-line type | No indicator | Flange surface, back | 5 to 60 | No auto-switch (with built-in magnet) | No auto switch | Kalrez (4079) | 1.3 × 10-8 / 1.3 × 10-9 / SUP >(internal/external) | ||
700.00 € | 1 | Quote | NW | 25 | In-line type | No indicator | Flange surface, back | 5 to 60 | No auto-switch (no built-in magnet) | No auto switch | EPDM (2101-80) | 1.3 × 10-8 / 1.3 × 10-9 / SUP >(internal/external) |