Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZPT25CNK30-B5-A10
Vacuum Pad, Vertical Vacuum Entry Type, With Buffer ZPT Series external appearance
Vacuum Entry Direction | Vertical | ||||
---|---|---|---|---|---|
Vacuum Entry | Connection | Female Thread | Barbed fitting | One-touch fitting | |
Applicable Tube Diameter | ø2 to 8 mm Elliptic (2 × 4, 3.5 × 7, 4 × 10) Thin section series (ø10 to 16 mm) | M3 × 0.5 M5 × 0.8 | ø4 mm (thread diameter) nylon tube ø4 mm (thread diameter) urethane tube | ø4 mm (thread diameter) tube ø6 mm (thread diameter) tube | |
ø10 to 32 mm (thread diameter) | M5 × 0.8 | ø6 mm (thread diameter) nylon tube ø6 mm (thread diameter) urethane tube | ø4 mm (thread diameter) tube ø6 mm (thread diameter) tube | ||
ø40 to 50 mm (thread diameter) | M5 × 0.8 1/8 (Rc, NPT, NPTF) | ø6 mm (thread diameter) nylon tube ø6 mm (thread diameter) urethane tube | ø6 mm (thread diameter) tube ø8 mm (thread diameter) tube | ||
Connection | Thread Diameter | ø2 to 8 mm | M8 × 1 male thread | ||
ø10 to 32 mm (thread diameter) | M10 × 1 male thread | ||||
ø40 to 50 mm (thread diameter) | M14 × 1 male thread |
Pad Diameter | *ø2 to 8 mm | ø10 to 32 mm | ø40 mm, ø50 mm | |
---|---|---|---|---|
Stroke (mm) | 6, 10, 15, 25 | 10, 20, 30, 40, 50 | 10, 20, 30, 50 | |
Spring Reaction Force (N) | At 0 stroke | 0.8 | 1.0 | 2.0 |
At full stroke | 1.2 | 3.0 | 5.0 | |
Non-Rotating Specifications | Rotating (J), Non-rotating (K) |
*Refer to ø2 to 8 mm for the thin type, thin type with ribs and elliptic type.
Pad Shape | Flat Type | Flat Type with Ribs | Deep Type | Bellows Type |
---|---|---|---|---|
Pad Diameter (mm) | 2, 4, 6, 8, 2 × 4, 3.5 × 7, 4 × 10, 10, 13, 16, 20, 25, 32, 40, 50 | 10, 13, 16, 20, 25, 32, 40, 50 | 10, 16, 25, 40 | 6, 8, 10, 13, 16, 20, 25, 32, 40, 50 |
Material (Color) | NBR (black), silicone rubber (white), urethane rubber (brown), FKM (black with green mark) Conductive NBR (black with 1 silver mark), conductive silicone rubber (black with 2 silver marks) | |||
Durometer | NBR (A50/S), silicone rubber (A40/S), urethane rubber / FKM (A60/S) Conductive NBR (A50/S), conductive silicone rubber (A50/S) | |||
(Unit: mm)
Flat type, flat type with ribs: ø10 mm, ø13 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | Y | |
---|---|---|---|---|---|---|
Flat Type | Flat Type with Ribs | |||||
ZPT10U□□□□□-B5-A10 ZPT10C□□□□□-B5-A10 | 10 | 12 | 12 | 21 | 3 | 1.7 |
ZPT13U□□□□□-B5-A10 ZPT13C□□□□□-B5-A10 | 13 | 15 | 1.8 | |||
ZPT16U□□□□□-B5-A10 ZPT16C□□□□□-B5-A10 | 16 | 18 | 12.5 | 21.5 | 3.5 | 1.2 |
By Stroke
Model | ø10 mm, ø13 mm | ø16 mm | G | ||
---|---|---|---|---|---|
E | F | E | F | ||
ZPT□□U□□□10-B5-A10 ZPT□□C□□□10-B5-A10 | 32.5 | 68.5 | 33 | 69 | 23 |
ZPT□□U□□□20-B5-A10 ZPT□□C□□□20-B5-A10 | 42.5 | 106.5 | 43 | 107 | 51 |
ZPT□□U□□□30-B5-A10 ZPT□□C□□□30-B5-A10 | 52.5 | 116.5 | 53 | 117 | |
ZPT□□U□□□40-B5-A10 ZPT□□C□□□40-B5-A10 | 62.5 | 152.5 | 63 | 153 | 77 |
ZPT□□U□□□50-B5-A10 ZPT□□C□□□50-B5-A10 | 72.5 | 162.5 | 73 | 163 |
Deep type: ø10 mm, ø16 mm dimensional drawing
Dimensions Table
Model | A | B | C | D | Y |
---|---|---|---|---|---|
ZPT10D□□□□□-B5-A10 | 10 | 12 | 15 | 24 | 6 |
ZPT16D□□□□□-B5-A10 | 16 | 18 | 16 | 25 | 7 |
By Stroke
Model | ø10 mm | ø16 mm | G | ||
---|---|---|---|---|---|
E | F | E | F | ||
ZPT□□D□□□10-B5-A10 | 35.5 | 71.5 | 36.5 | 72.5 | 23 |
ZPT□□D□□□20-B5-A10 | 45.5 | 109.5 | 46.5 | 110.5 | 51 |
ZPT□□D□□□30-B5-A10 | 55.5 | 119.5 | 56.5 | 120.5 | |
ZPT□□D□□□40-B5-A10 | 65.5 | 155.5 | 66.5 | 156.5 | 77 |
ZPT□□D□□□50-B5-A10 | 75.5 | 165.5 | 76.5 | 166.5 |
Flat type (U) external appearance
Flat type with ribs (C) external appearance
Deep type (D) external appearance
Bellows type (B) external appearance
Thin type (UT) / Thin type with ribs (CT) external appearance
Pad Size | 2 × 4 | 3.5 × 7 | 4 × 10 | ø2 (Pad Diameter: 2 mm) | ø4 (Pad Diameter: 4 mm) | ø6 (Pad Diameter: 6 mm) | ø8 (Pad Diameter: 8 mm) | ø10 (Pad Diameter: 10 mm) |
---|---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribs | - | - | - | - | - | - | - | ● |
Deep Type | - | - | - | - | - | - | - | ● |
Bellows Type | - | - | - | - | - | ● | ● | ● |
Thin Type | - | - | - | - | - | - | - | ● |
Thin Type with Ribs | - | - | - | - | - | - | - | ● |
Pad Size | ø13 (Pad Diameter: 13 mm) | ø16 (Pad Diameter: 16 mm) | ø20 (Pad Diameter: 20 mm) | ø25 (Pad Diameter: 25 mm) | ø32 (Pad Diameter: 32 mm) | ø40 (Pad Diameter: 40 mm) | ø50 (Pad Diameter: 50 mm) |
---|---|---|---|---|---|---|---|
Flat Type | ● | ● | ● | ● | ● | ● | ● |
Flat Type with Ribs | ● | ● | ● | ● | ● | ● | ● |
Deep Type | - | ● | - | ● | - | ● | - |
Bellows Type | ● | ● | ● | ● | ● | ● | ● |
Thin Type | ● | ● | - | - | - | - | - |
Thin Type with Ribs | ● | ● | - | - | - | - | - |
Part Number
|
---|
ZPT25CNK30-B5-A10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.97 € | 1 | 26 Days | Ribbed | [Others] Flat Type | [Nitrile Rubber] NBR | Female Thread | 25 | M5 × 0.8 | With whirl-stop | 30 | M10 × 1 (male thread) |
Loading...
Mounting Method | Recessed Type | Material | Rubber Group | Usage Environment | Standard |
---|
This page is Vacuum Pad Vertical Vacuum Entry Type With Buffer, ZPT Series, part number ZPT25CNK30-B5-A10.
You can find the detail information about specifications and dimensions on part number ZPT25CNK30-B5-A10.
Configure
Basic Attributes
Pad Type
Rubber Group Material
Type
Pad type
Vacuum Outlet Port
Pad diameter(ø)
Vacuum entry port thread diameter
Buffer specifications
Buffer stroke(mm)
Mounting connection screw
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZPT02UGNJ15-B5-A8 |
ZPT02UGNJ6-04-A8 |
ZPT02UGNK6-04-A8 |
ZPT25CNK40-06-A10 |
ZPT25CNK50-06-A10 |
ZPT25CNK50-B5-A10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Pad type | Pad Type | Rubber Group Material | Vacuum Outlet Port | Pad diameter (ø) | Vacuum entry port thread diameter | Buffer specifications | Buffer stroke (mm) | Mounting connection screw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.45 € | 1 | 26 Days | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Female Thread | 2 | M5 × 0.8 | Without whirl-stop | 15 | M8 × 1 (male thread) | ||
21.11 € | 1 | 26 Days | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Single-Action Coupling | 2 | ø4 tube | Without whirl-stop | 6 | M8 × 1 (male thread) | ||
33.60 € | 1 | 26 Days | Standard | [Others] Flat Type | [Nitrile Rubber] Conductive NBR | Single-Action Coupling | 2 | ø4 tube | With whirl-stop | 6 | M8 × 1 (male thread) | ||
68.82 € | 1 | 26 Days | Ribbed | [Others] Flat Type | [Nitrile Rubber] NBR | Single-Action Coupling | 25 | ø6 tube | With whirl-stop | 40 | M10 × 1 (male thread) | ||
69.97 € | 1 | 26 Days | Ribbed | [Others] Flat Type | [Nitrile Rubber] NBR | Single-Action Coupling | 25 | ø6 tube | With whirl-stop | 50 | M10 × 1 (male thread) | ||
68.77 € | 1 | 26 Days | Ribbed | [Others] Flat Type | [Nitrile Rubber] NBR | Female Thread | 25 | M5 × 0.8 | With whirl-stop | 50 | M10 × 1 (male thread) |