Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VMG11W-02-51
Part Number
|
---|
VMG11W-02-51 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Nozzle Shape | Feature | Air Supply Port Connection Type | Nozzle Material | Round Nozzle Diameter (φ) | Piping exit direction | Connector size | Body color | Nozzle cover material | Compatible nozzle types | Nozzle length (mm) | Nozzle cover | Part number of coupler/fitting used | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.48 € | 1 | 26 Days | Air Blow Gun Body and Nozzles | Long | Standard | Female Thread | Brass | 3 | Down direction | Rc1/4 | Urban white | - | ø8 copper extension nozzle | 600 | No | - |
Loading...
Nozzle Connection Port Type | Male thread | Main Body Material | PBT (Polybutylene Terephthalate) | Max. Working Pressure(MPa) | 1 |
---|
Configure
Basic Attributes
Nozzle cover material
Part number of coupler/fitting used
Type
Type
Nozzle Shape
Feature
Air Supply Port Connection Type
Nozzle Material
Round Nozzle Diameter(φ)
Piping exit direction
Connector size
Body color
Compatible nozzle types
Nozzle length(mm)
Nozzle cover
Filter by CAD data type
Filter by standard shipping days
Optional Attributes