Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VMG11BU-12-35
Part Number
|
---|
VMG11BU-12-35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Nozzle Shape | Feature | Air Supply Port Connection Type | Nozzle Material | Round Nozzle Diameter (φ) | Piping exit direction | Connector size | Body color | Nozzle cover material | Compatible nozzle types | Nozzle length (mm) | Nozzle cover | Part number of coupler/fitting used | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.68 € | 1 | 26 Days | Air Blow Gun Body and Nozzles | Long | Standard | Single-Action Connection | Brass | 1.5 | Down direction | S coupler: KK130P | Dark blue | - | ø6 copper tube long nozzle | 100 | No | KK130P-02MS |
Loading...
Nozzle Connection Port Type | Male thread | Main Body Material | PBT (Polybutylene Terephthalate) | Max. Working Pressure(MPa) | 1 |
---|
This page is VMG, Blow Gun, Standard Type, part number VMG11BU-12-35.
You can find the detail information about specifications and dimensions on part number VMG11BU-12-35.
Configure
Basic Attributes
Nozzle cover material
Type
Type
Nozzle Shape
Feature
Air Supply Port Connection Type
Nozzle Material
Round Nozzle Diameter(φ)
Piping exit direction
Connector size
Body color
Compatible nozzle types
Nozzle length(mm)
Nozzle cover
Part number of coupler/fitting used
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VMG11BU-02-01-CF |
VMG11BU-02-02 |
VMG11BU-02-02-C |
VMG11BU-12-36-C |
VMG11BU-12-38 |
VMG11BU-12-41 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Nozzle Shape | Feature | Air Supply Port Connection Type | Nozzle Material | Round Nozzle Diameter (φ) | Piping exit direction | Connector size | Body color | Nozzle cover material | Compatible nozzle types | Nozzle length (mm) | Nozzle cover | Part number of coupler/fitting used |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.76 € | 1 | 26 Days | Air Blow Gun Body and Nozzles | Standard | Tip rubber / Standard | Female Thread | Brass | 1 | Down direction | Rc1/4 | Dark blue | Fluororubber | Nozzle with male thread | - | Yes | - | ||
39.81 € | 1 | Quote | Air Blow Gun Body and Nozzles | Standard | Standard | Female Thread | Brass | 1.5 | Down direction | Rc1/4 | Dark blue | - | Nozzle with male thread | - | No | - | ||
43.19 € | 1 | 26 Days | Air Blow Gun Body and Nozzles | Standard | Tip rubber / Standard | Female Thread | Brass | 1.5 | Down direction | Rc1/4 | Dark blue | HNBR | Nozzle with male thread | - | Yes | - | ||
51.05 € | 1 | 26 Days | Air Blow Gun Body and Nozzles | Long | Tip rubber / Standard | Single-Action Connection | Brass | 2 | Down direction | S coupler: KK130P | Dark blue | HNBR | ø6 copper tube long nozzle | 100 | Yes | KK130P-02MS | ||
47.68 € | 1 | 26 Days | Air Blow Gun Body and Nozzles | Long | Standard | Single-Action Connection | Brass | 2 | Down direction | S coupler: KK130P | Dark blue | - | ø6 copper tube long nozzle | 150 | No | KK130P-02MS | ||
58.94 € | 1 | 26 Days | Air Blow Gun Body and Nozzles | Long | Standard | Single-Action Connection | Brass | 2.5 | Down direction | S coupler: KK130P | Dark blue | - | ø8 copper extension nozzle | 100 | No | KK130P-02MS |