VMG, Blow Gun, Standard Type (Part Numbers - CAD Download)

VMG, Blow Gun, Standard Type
An air blow gun from SMC.
[Features]
· A 20% reduction in power consumption can be achieved with the SMC "Blow Gun" + "S Coupler" + "Coil Tube."
· Pressure loss of 1% or less (nozzle size: ø2.5).
· Available nozzles: male thread nozzle, high-efficiency nozzle with male thread. Low-noise nozzle with male thread, copper tube nozzle.

(i)Remark

  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VMG11W-F03-24

Part Number
VMG11W-F03-24
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Nozzle Shape Feature Air Supply Port Connection Type Nozzle Material Round Nozzle Diameter
(φ)
Piping exit direction Connector size Body color Nozzle cover material Compatible nozzle types Nozzle length
(mm)
Nozzle cover Part number of coupler/fitting used

43.40 €

1 26 Days Air Blow Gun Body and NozzlesRound shapeStandard / QuietFemale ThreadBrass1.1 × 8Down directionG3/8Urban white-Low-noise nozzle with male thread-No-

Loading...

  1. 1

Basic information

Nozzle Connection Port Type Male thread Main Body Material PBT (Polybutylene Terephthalate) Max. Working Pressure(MPa) 1

This page is VMG, Blow Gun, Standard Type, part number VMG11W-F03-24.
You can find the detail information about specifications and dimensions on part number VMG11W-F03-24.

Variation of this product

Part Number
VMG11BU-02-01-CF
VMG11BU-02-02
VMG11BU-02-02-C
VMG11W-F03-31
VMG11W-F03-32
VMG11W-F03-34
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Nozzle Shape Feature Air Supply Port Connection Type Nozzle Material Round Nozzle Diameter
(φ)
Piping exit direction Connector size Body color Nozzle cover material Compatible nozzle types Nozzle length
(mm)
Nozzle cover Part number of coupler/fitting used

44.76 €

1 26 Days Air Blow Gun Body and NozzlesStandardTip rubber / StandardFemale ThreadBrass1Down directionRc1/4Dark blueFluororubberNozzle with male thread-Yes-

39.81 €

1 Quote Air Blow Gun Body and NozzlesStandardStandardFemale ThreadBrass1.5Down directionRc1/4Dark blue-Nozzle with male thread-No-

43.19 €

1 26 Days Air Blow Gun Body and NozzlesStandardTip rubber / StandardFemale ThreadBrass1.5Down directionRc1/4Dark blueHNBRNozzle with male thread-Yes-

45.06 €

1 26 Days Air Blow Gun Body and NozzlesLongStandardFemale ThreadBrass1.5Down directionG3/8Urban white-ø6 copper tube long nozzle300No-

45.06 €

1 26 Days Air Blow Gun Body and NozzlesLongStandardFemale ThreadBrass2Down directionG3/8Urban white-ø6 copper tube long nozzle300No-

50.15 €

1 26 Days Air Blow Gun Body and NozzlesLongStandardFemale ThreadBrass2Down directionG3/8Urban white-ø6 copper tube long nozzle600No-

Tech Support