Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LVM10R1Y-5C-1-6-Q
Body ported type external appearance
Body ported type (tubing type) external appearance
Base Mounted Type (Without Sub-Plate) external appearance
Base Mounted Type (With Sub-Plate) external appearance
Model | Body Ported Type | Body Ported Type (Tubing Type) | Base Mounted Type | |||||||
---|---|---|---|---|---|---|---|---|---|---|
LVM11 | LVM10R1 | LVM10R2 | LVM102R | LVM10R3 | LVM10R4 | LVM10R6 | LVM105R | |||
Valve Construction | Diaphragm type direct operated poppet | Diaphragm type direct operated poppet (rocker type) | ||||||||
Valve Type | N.C. | N.C. | N.O. | Universal | N.C. | N.O. | N.C. | Universal | ||
Number of Ports | 2 | 2 | 3 | 2 | 3 | |||||
Fluids*1 | Air, water, deionized water (pure water), diluent, cleaning fluid | |||||||||
Operating Pressure Range | 0 to 0.25 MPa | -75 kPa to 0.25 MPa | ||||||||
Orifice Diameter | 1.5 mm | 1.4 mm | ||||||||
Response Time*8 | 10 ms or less (with pneumatic pressure) | |||||||||
Leakage | Zero leakage, either internal or external (at water pressure) | |||||||||
Proof Pressure*2 | 0.38 MPa | |||||||||
Ambient Temperature*9 | 0 to 50°C | |||||||||
Fluid Temperature*9 | 0°C to 50°C (no condensation) | |||||||||
Volume of Valve Chamber*3 | 11 μL | 20 μL | ||||||||
Mounting Orientation*4 | Free | |||||||||
Enclosure | IP40 equivalent | |||||||||
Weight | 30 g | 34 g (without sub-plate), 42 g (with sub-plate) | ||||||||
Rated Voltage | 12, 24 V DC | |||||||||
Allowable Voltage Fluctuation*5 | ±10% of rated voltage | |||||||||
Coil Insulation Type | Class B | |||||||||
Power Consumption Current (at 24‑V rated voltage) | Standard Type | - | 1.5 W (0.06 A) | |||||||
With Power-Saving Circuit | Inrush | 2.5 W (0.1 A) | ||||||||
Holding | 1 W | |||||||||
Coil Switching Noise*6 | 50 dB |
*1: Select an appropriate material for the wetted parts according to the type of fluid to be used. Be sure to check the chemical resistance beforehand.
*2: Indicates pressures which do not cause breakage or cracks after a 1 minute airtight test.
*3: Indicates the volume of the clearance inside the volume chamber after the volume of the diaphragm has been subtracted.
*4: As the body (orifice shape) is designed to eliminate residual liquid, mounting in a vertical orientation with the coil facing upward is recommended. If liquid pooling is not an issue, it may be installed in any orientation.
*5: If response speed is considered critical, take adequate regulations to prevent voltage fluctuations on the negative side.
*6: This value is depending on the measurement conditions and the sound level may change depending on the measurement conditions.
*7: See the SMC catalog if the valve is to be energized continuously for extended periods of time.
*8: According to JIS B8419:2010
{Value at an ambient and fluid temperature of 25°C, at rated voltage, at the maximum operating pressure (air) and when the N.C. (IN) port is pressurized}
The response time may vary depending on the supply pressure, fluid quality, piping conditions, ambient temperature, etc.
*9: Note that when the diaphragm material is Kalrez, the valve changeover time becomes significantly longer at ambient and fluid temperatures of 15°C or less in comparison to at room temperature (roughly 25°C).
Valve Construction | Water | Air | ||
---|---|---|---|---|
Kv | Cv | C | b | |
Direct-operated poppet type | 0.034 | 0.04 | 0.13 | 0.22 |
Rocker type | 0.025 | 0.03 | 0.1 | 0.2 |
*Kv, Cv values conform to JIS B 2005:1995. C and b values conform to JIB B8390:2000.
LVM10R1 diagram
LVM10R2 diagram
LVM102R diagram
Component Parts: LVM10R1, 10R2, 102R
Number | Part Name | Material |
---|---|---|
1 | Plate | PEEK |
2 | Diaphragm assembly | EPDM, FKM, Kalrez |
3 | Body | PBT |
4 | Slide bushing assembly | PPS, Stainless steel |
5 | Armature assembly | Stainless steel/PBT |
6 | Coil assembly | - |
7 | Sleeve | SUY |
8 | Spacer | PBT |
9 | Return spring | Stainless steel |
10 | Board assembly | - |
11 | Casing | PBT |
12 | Plug | NBR |
13 | O-Ring | NBR |
(Units: mm)
LVM11-□□-□ (N.C.) dimensional drawing
LVM10R1-□□-□ (N.C.) / LVM10R2-□□-□ (N.O.) / LVM102R-□□-□ (universal) dimensional drawing
*Dotted line indicates with bracket.
LVM10R3-□□-□ (N.C.) / LVM10R4-□□-□ (N.O.) / LVM10R6-□□-□ (N.C.) / LVM105R-□□-□ (universal) dimensions / image recommended interface dimensions
Part Number
|
---|
LVM10R1Y-5C-1-6-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Diameter | Orifice Diameter (mm) | Pipe opening type (details) | Voltage | Option | Power consumption (W) | Lead wire length (mm) | Liquid-contacting parts material | Functions | Subplate specifications | Valve type | CE compliant | Number of ports | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
102.42 € | 1 | 26 Days | Normally Closed | Tube Connection | - | Ø2.8 | 1.4 | Body Ported Type | 24 V DC | Bracket | Inrush: 2.5 / Holding: 1 | 600 | Plate: PEEK / Diaphragm: Kalrez | With power-saving circuit | None | OUT side indicator symbol: 2 | CE compliant | - |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air / Water / Chemical | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Linear Motion Type | Operating Temperature Range(℃) | 0::50 | Body Material | Resin |
Insulation Class | B |
This page is Compact Direct Operated 2 / 3 Port Solenoid Valve for Chemical Liquids, LVM10 / 100 Series, part number LVM10R1Y-5C-1-6-Q.
You can find the detail information about specifications and dimensions on part number LVM10R1Y-5C-1-6-Q.
Configure
Basic Attributes
Nominal Pipe Thread Size
Number of ports
Type
Switching Type
Connection Type
Tube Diameter
Orifice Diameter(mm)
Pipe opening type (details)
Voltage
Option
Power consumption(W)
Lead wire length(mm)
Liquid-contacting parts material
Functions
Subplate specifications
Valve type
CE compliant
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LVM102R-5A-2-6-Q |
LVM102R-5A-2-Q |
LVM102R-5A-3-10-Q |
LVM10R1Y-5C-1-Q |
LVM10R2-5A-3-Q |
LVM10R2-5A-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Diameter | Orifice Diameter (mm) | Pipe opening type (details) | Voltage | Option | Power consumption (W) | Lead wire length (mm) | Liquid-contacting parts material | Functions | Subplate specifications | Valve type | CE compliant | Number of ports |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
59.48 € | 1 | 26 Days | Universal | Tube Connection | - | Ø2.8 | 1.4 | Body Ported Type | - | Manual | 1.5 | 600 | Plate: PEEK, Diaphragm: EPDM | Standard Type | None | - | CE-compliant product | 3 | ||
57.56 € | 1 | 26 Days | Universal | Tube Connection | - | Ø2.8 | 1.4 | Body Ported Type | 24 V DC | Manual | 1.5 | 300 | Plate: PEEK / Diaphragm: EPDM | Standard Type | None | - | CE compliant | - | ||
64.10 € | 1 | 26 Days | Universal | Tube Connection | - | Ø2.8 | 1.4 | Body Ported Type | 24 V DC | Bracket, manual | 1.5 | 1,000 | Plate: PEEK / Diaphragm: EPDM | Standard Type | None | - | CE compliant | - | ||
100.50 € | 1 | 26 Days | Normally Closed | Tube Connection | - | Ø2.8 | 1.4 | Body Ported Type | 24 V DC | Bracket | Inrush: 2.5 / Holding: 1 | 300 | Plate: PEEK / Diaphragm: Kalrez | With power-saving circuit | None | OUT side indicator symbol: 2 | CE compliant | - | ||
61.39 € | 1 | 26 Days | Normally Open | Tube Connection | - | Ø2.8 | 1.4 | Body Ported Type | 24 V DC | Bracket, manual | 1.5 | 300 | Plate: PEEK / Diaphragm: EPDM | Standard Type | None | OUT side indicator symbol: 2 | CE compliant | - | ||
53.69 € | 1 | 26 Days | Normally Open | Tube Connection | - | Ø2.8 | 1.4 | Body Ported Type | 24 V DC | None | 1.5 | 300 | Plate: PEEK / Diaphragm: EPDM | Standard Type | None | OUT side indicator symbol: 2 | CE compliant | - |