Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VX210BC
Valve Specifications | Valve Construction | Direct operated poppet | |
---|---|---|---|
Withstand Pressure | 2.0 MPa (resin body type: 1.5 MPa) | ||
Body Material | Aluminum, resin, C37, Stainless steel | ||
Seal Material*3 | NBR, FKM | ||
Enclosure | Dustproof, water-jet-proof type (IP65)*1, *4 | ||
Environment | Locations without corrosive or explosive gases | ||
Coil Specifications | Rated Voltage | AC | 100 V AC, 200 V AC, 110 V AC, 230 V AC, (220 V AC, 240 V AC, 48 V AC, 24 V AC)*2 |
DC | 24 V DC, (12 V DC)*2 | ||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||
Allowable Leakage Voltage | AC | 5% or less of rated voltage | |
DC | 2% or less of rated voltage | ||
Coil Insulation Type | Class B, class H |
*1 Electrical entry "Faston" type terminal is IP40 compliant.
*2 Voltage inside () indicates special voltage.
*3 Refer to X332 regarding seal material / EPDM.
*4 See glossary for information on protection grades. Contact the SMC support center regarding use in locations that require water resistance.
N.C. type flow passage symbol
N.C. type external appearance
Aluminum Body Type
Size | Port Size | ø(Orifice Diameter mm)*1 | Model | Flow Rate Characteristics*2 | Maximum Operating Pressure Differential MPa *4 | Maximum System Pressure MPa *4 | Weight*3 (g) | ||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | |||||||
1 | 1/8, 1/4 | 2 | VX210 | 0.63 | 0.63 | 0.23 | 1.0 | 1.0 | 220 |
3 | 1.05 | 0.68 | 0.41 | 0.6 | 220 | ||||
5 | 2.20 | 0.39 | 0.62 | 0.2 | 220 | ||||
2 | 1/4, 3/8 | 4 | VX220 | 1.90 | 0.52 | 0.62 | 1.0 | 340 | |
7 | 3.99 | 0.44 | 1.08 | 0.15 | 340 | ||||
3 | 1/4, 3/8 | 5 | VX230 | 1.96 | 0.55 | 0.75 | 1.0 | 450 | |
8 | 5.67 | 0.33 | 1.58 | 0.3 | 450 | ||||
10 | 5.74 | 0.64 | 2.21 | 0.1 | 450 | ||||
1/2 | 10 | 8.42 | 0.39 | 2.21 | 0.1 | 470 |
Resin Body Type (Built-In One-Touch Fitting)
Size | Port Size | ø(Orifice Diameter mm)*1 | Model | Flow Rate Characteristics*2 | Maximum Operating Pressure Differential MPa *4 | Maximum System Pressure MPa *4 | Weight*3 (g) | ||
---|---|---|---|---|---|---|---|---|---|
C [dm3/(s·bar)] | b | Cv | |||||||
1 | ø6 mm | 2 | VX210 | 0.82 | 0.44 | 0.23 | 1.0 | 1.0 | 220 |
3 | 1.25 | 0.34 | 0.35 | 0.6 | 220 | ||||
5 | 1.45 | 0.43 | 0.40 | 0.2 | 220 | ||||
ø8 mm | 2 | 0.82 | 0.44 | 0.23 | 1.0 | 220 | |||
3 | 1.81 | 0.40 | 0.41 | 0.6 | 220 | ||||
5 | 2.11 | 0.32 | 0.56 | 0.2 | 220 | ||||
2 | ø8 mm | 4 | VX220 | 1.69 | 0.40 | 0.47 | 1.0 | 340 | |
7 | 3.14 | 0.34 | 0.84 | 0.15 | 340 | ||||
ø10 mm | 4 | 1.68 | 0.49 | 0.50 | 1.0 | 340 | |||
7 | 3.54 | 0.36 | 0.90 | 0.15 | 340 | ||||
3 | ø10 mm | 5 | VX230 | 2.50 | 0.44 | 0.70 | 1.0 | 460 | |
8 | 2.77 | 0.82 | 1.22 | 0.3 | 460 | ||||
10 | 5.69 | 0.46 | 1.54 | 0.1 | 460 | ||||
ø12 mm | 5 | 2.50 | 0.44 | 0.70 | 1.0 | 460 | |||
8 | 2.56 | 0.88 | 1.38 | 0.3 | 460 | ||||
10 | 5.69 | 0.64 | 1.76 | 0.1 | 460 |
*1: Orifice sizes are for reference. Check the flow rate characteristics (conversion Cv).
*2: There are variations in the flow rate characteristics of the product.
If high precision flow rate control is needed for the system, adjust accordingly by selecting an orifice that is at least 1.3 times larger in diameter and use a diaphragm, etc., on the secondary side of the solenoid valve.
*3: This is the grommet value. Add 10 g for conduit types, 30 g for DIN terminals, 60 g for conduit terminals respectively.
*4: See the glossary for details on the maximum operating pressure differential and the maximum system pressure.
Internal Leakage
Seal material*2 | Leakage Rate (Air)*1 |
---|---|
NBR (FKM) | 1 cm3/min or less (aluminum body type) |
15 cm3/min or less (resin body type) |
Exterior Leakage
Seal material*2 | Leakage Rate (Air)*1 |
---|---|
NBR (FKM) | 1 cm3/min or less (aluminum body type) |
15 cm3/min or less (resin body type) |
*1: The leakage rate is at an ambient temperature of 20°C.
*2: See the special options in the catalog for FKM sealing material.
*3: The leakage amount is at 20°C and with a differential pressure of 0.01 MPa or more. Contact the SMC support center when the differential pressure is less than 0.01 MPa.
Part Number
|
---|
VX210BC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Diameter | Orifice Diameter (mm) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) | Made to order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.23 € | 1 | 26 Days | Air | Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/8 | - | 3 | null~0.6 | Single Item | B | 110 V AC | NBR | IN side (standard) | None | Aluminum | None | - | None | Grommet (With surge voltage suppressor) | 7 | - |
Loading...
Type | Electromagnetic Type | Driving Type | Linear Motion Type | Operating Temperature Range(℃) | -20::60 |
---|---|---|---|---|---|
Number of Solenoids | Single Solenoid | Protection Rating | IP65 |
This page is Direct Operated 2 Port Solenoid Valve VX21 / 22 / 23 Series, part number VX210BC.
You can find the detail information about specifications and dimensions on part number VX210BC.
Configure
Basic Attributes
Connection Type
Tube Diameter
Power consumption(W)
Made to order specifications
Type
Applicable Fluid
Operating Environment
Switching Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
Voltage
Sealing materials
Lead wire exit direction
Option
Body material
Bracket
Functions
Lead wire electrical entry
Apparent power(VA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VX210AAAXNB |
VX210AAAXNBB |
VX210AAB |
VX210BCA |
VX210BDA |
VX210BE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Diameter | Orifice Diameter (mm) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.61 € | 1 | 26 Days | Air | Dust Resistant | Normally Closed | G | 1/8 | - | 2 | null~1 | Single Item | B | 24 V DC | NBR | IN side (standard) | With mounting holes on bottom of body | Aluminum | None | 4.5 | None | Grommet | - | - | ||
24.76 € | 1 | 26 Days | Air | Dust Resistant | Normally Closed | G | 1/8 | - | 2 | null~1 | Single Item | B | 24 V DC | NBR | 180° | With mounting holes on bottom of body | Aluminum | None | 4.5 | None | Grommet | - | - | ||
21.23 € | 1 | 26 Days | Air | Dust Resistant | Normally Closed | NPT | 1/8 | - | 2 | null~1 | Single Item | B | 24 V DC | NBR | IN side (standard) | None | Aluminum | None | 4.5 | None | Grommet | - | - | ||
21.23 € | 1 | 26 Days | Air | Dust Resistant | Normally Closed | G | 1/8 | - | 3 | null~0.6 | Single Item | B | 110 V AC | NBR | IN side (standard) | None | Aluminum | None | - | None | Grommet (With surge voltage suppressor) | 7 | - | ||
21.23 € | 1 | 26 Days | Air | Dust Resistant | Normally Closed | G | 1/8 | - | 3 | null~0.6 | Single Item | B | 200 V AC | NBR | IN side (standard) | None | Aluminum | None | - | None | Grommet (With surge voltage suppressor) | 7 | - | ||
21.23 € | 1 | 26 Days | Air | Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/8 | - | 3 | null~0.6 | Single Item | B | 230 V DC | NBR | IN side (standard) | None | Aluminum | None | - | None | Grommet (With surge voltage suppressor) | 7 | - |