Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VXZ2A2AJ
Part Number
|
---|
VXZ2A2AJ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Diameter | Orifice Diameter (mm) | Operating Pressure Differential Range (MPa) | Insulation Class | Pipe opening type (details) | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Detailed type | Functions | Lead wire electrical entry | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.85 € | 1 | 26 Days | Water | Standard / Dust Resistant | Normally Open | [Rc (R)] Rc | 1/4 | - | 10 | 0~0.7 | B | None | 110 V AC | NBR | - | None | C37 | None | - | None | DIN terminal (With surge voltage suppressor) |
Loading...
Type | Electromagnetic Type | Driving Type | Pilot Kick Type | Operating Temperature Range(℃) | -20::60 |
---|---|---|---|---|---|
Number of Solenoids | Single Solenoid | Application | Single Item | Protection Rating | IP65 |
This page is VXD, Single Unit, Pilot Operated, 2 Port Solenoid Valve, part number VXZ2A2AJ.
You can find the detail information about specifications and dimensions on part number VXZ2A2AJ.
Configure
Basic Attributes
Operating Environment
Connection Type
Tube Diameter
Lead wire exit direction
Detailed type
Type
Applicable Fluid
Switching Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
Pipe opening type (details)
Voltage
Sealing materials
Option
Body material
Bracket
Functions
Lead wire electrical entry
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VXZ230AAB |
VXZ230AABXB |
VXZ230AAC |
VXZ2A2AL |
VXZ2A2ALA |
VXZ2A2ALAXB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Diameter | Orifice Diameter (mm) | Operating Pressure Differential Range (MPa) | Insulation Class | Pipe opening type (details) | Voltage | Sealing materials | Lead wire exit direction | Option | Body material | Bracket | Detailed type | Functions | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.55 € | 1 | 26 Days | Air | Dust Resistant / Standard | Normally Closed | NPT | 1/4 | - | 10 | 0~0.7 | B | None | 24 V DC | NBR | - | None | Aluminum | None | - | None | Grommet | ||
54.44 € | 1 | 26 Days | Air | Dust Resistant / Standard | Normally Closed | NPT | 1/4 | - | 10 | 0~0.7 | B | None | 24 V DC | NBR | Standard | None | Aluminum | Included | - | None | Grommet | ||
61.03 € | 1 | 26 Days | Air | Dust Resistant / Standard | Normally Closed | [Rc (R)] Rc | 1/4 | - | 10 | 0~0.7 | B | None | 24 V DC | NBR | - | Compatible with low concentration ozone, deionized water, etc. | Aluminum | None | - | None | Grommet | ||
88.85 € | 1 | 26 Days | Water | Dust Resistant / Standard | Normally Open | [Rc (R)] Rc | 1/4 | - | 10 | 0~0.7 | B | None | 230 V DC | NBR | - | None | C37 | None | - | None | DIN terminal (With surge voltage suppressor) | ||
88.85 € | 1 | 26 Days | Water | Dust Resistant / Standard | Normally Open | G | 1/4 | - | 10 | 0~0.7 | B | None | 230 V DC | NBR | - | None | C37 | None | - | None | DIN terminal (With surge voltage suppressor) | ||
91.74 € | 1 | 26 Days | Water | Dust Resistant / Standard | Normally Open | G | 1/4 | - | 10 | 0~0.7 | B | None | 230 V DC | NBR | Standard | None | C37 | Included | - | None | DIN terminal (With surge voltage suppressor) |