Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VXE2110V-01-5D1-B
Part Number
|
---|
VXE2110V-01-5D1-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Operating Environment | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Application | Voltage | Sealing materials | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.44 € | 1 | 26 Days | Vacuum | Standard / Dust Resistant | [Rc (R)] Rc | 1/8 | 2 | Single Item | b: 24 V DC | FKM | C37 | Included | Standard | 1.5 | With light | DIN terminal |
Loading...
Type | Electromagnetic Type | Switching Type | Normally Closed | Driving Type | Linear Motion Type |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -20::60 | Number of Solenoids | Single Solenoid | Protection Rating | IP65 |
Insulation Class | B |
This page is Energy Saving Type Direct Operated 2 Port Solenoid Valve VXE21 / 22 / 23 Series, part number VXE2110V-01-5D1-B.
You can find the detail information about specifications and dimensions on part number VXE2110V-01-5D1-B.
Configure
Basic Attributes
Operating Environment
Connection Type
Type
Applicable Fluid
Nominal Pipe Thread Size
Orifice Diameter(mm)
Voltage
Sealing materials
Body material
Bracket
Detailed type
Power consumption(W)
Functions
Lead wire electrical entry
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VXE2110-01-6D1 |
VXE2110-01-6G1 |
VXE2110-01F-5D1 |
VXE2110V-01-5DL1 |
VXE2110V-01-5DO1 |
VXE2110V-01-5G1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Operating Environment | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Application | Voltage | Sealing materials | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.11 € | 1 | 26 Days | Water / Air | Dust Resistant / Standard | [Rc (R)] Rc | 1/8 | 2 | Single Item | a: 12 V DC | NBR | C37 | None | Standard | 1.5 | None | DIN terminal | ||
33.21 € | 1 | 26 Days | Water / Air | Dust Resistant / Standard | [Rc (R)] Rc | 1/8 | 2 | Single Item | a: 12 V DC | NBR | C37 | None | Standard | 1.5 | None | Grommet | ||
46.11 € | 1 | 26 Days | Water / Air | Dust Resistant / Standard | G | 1/8 | 2 | Single Item | b: 24 V DC | NBR | C37 | None | Standard | 1.5 | With light | DIN terminal | ||
67.82 € | 1 | 26 Days | Vacuum | Dust Resistant / Standard | [Rc (R)] Rc | 1/8 | 2 | Single Item | b: 24 V DC | FKM | C37 | None | Standard | 1.5 | With light | DIN terminal / With light | ||
58.32 € | 1 | 26 Days | Vacuum | Dust Resistant / Standard | [Rc (R)] Rc | 1/8 | 2 | Single Item | b: 24 V DC | FKM | C37 | None | Standard | 1.5 | With light | For DIN terminal (without connector, gasket included) | ||
48.15 € | 1 | 26 Days | Vacuum | Dust Resistant / Standard | [Rc (R)] Rc | 1/8 | 2 | Single Item | b: 24 V DC | FKM | C37 | None | Standard | 1.5 | With light | Grommet |