Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VXR2390-20-4D
Part Number
|
---|
VXR2390-20-4D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Switching Type | Connection Type | Nominal Pipe Thread Size | Voltage | Sealing materials | Option | Detailed type | Lead wire electrical entry | Body size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
480.18 € | 1 | 26 Days | - | Normally Open | [Rc (R)] Rc | 2 | 220 V AC 50/60 Hz | NBR | None | Standard | DIN terminal | 50A |
Loading...
Type | Electromagnetic Type | Operating Environment | Standard | Driving Type | Pilot Type |
---|---|---|---|---|---|
Number of Solenoids | Single Solenoid | Application | Single Item | Insulation Class | B |
Body material | CAC408, copper |
This page is Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21 / 22 / 23 Series, part number VXR2390-20-4D.
You can find the detail information about specifications and dimensions on part number VXR2390-20-4D.
Configure
Basic Attributes
Applicable Fluid
Connection Type
Type
Switching Type
Nominal Pipe Thread Size
Voltage
Sealing materials
Option
Detailed type
Lead wire electrical entry
Body size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VXR2150-04-7D |
VXR2150-04F-4D |
VXR2150-04F-4DL |
VXR2390-20-4DZ |
VXR2390-20-5D |
VXR2390-20-5DZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Switching Type | Connection Type | Nominal Pipe Thread Size | Voltage | Sealing materials | Option | Detailed type | Lead wire electrical entry | Body size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
226.56 € | 1 | 26 Days | - | Normally Open | [Rc (R)] Rc | 1/2 | 240 V AC 50/60 Hz | NBR | None | Standard | DIN terminal | 20A | ||
226.56 € | 1 | 26 Days | - | Normally Open | G | 1/2 | 220 V AC 50/60 Hz | NBR | None | Standard | DIN terminal | 20A | ||
236.24 € | 1 | 26 Days | - | Normally Open | G | 1/2 | 220 V AC 50/60 Hz | NBR | With light | Standard | DIN terminal | 20A | ||
491.81 € | 1 | 26 Days | - | Normally Open | [Rc (R)] Rc | 2 | 220 V AC 50/60 Hz | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 50A | ||
480.18 € | 1 | 26 Days | - | Normally Open | [Rc (R)] Rc | 2 | 24 V DC | NBR | None | Standard | DIN terminal | 50A | ||
491.81 € | 1 | 26 Days | - | Normally Open | [Rc (R)] Rc | 2 | 24 V DC | NBR | Surge voltage suppressor / With light | Standard | DIN terminal | 50A |