Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21 / 22 / 23 Series (Part Numbers)

Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21 / 22 / 23 Series
SMC Solenoid Valve.
[Features]
· Water hammer is alleviated.
· Easy to disassemble and reassemble in a short time.

(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VXR2390A-20-5D

Part Number
VXR2390A-20-5D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Fluid Switching Type Connection Type Nominal Pipe Thread Size Voltage Sealing materials Option Detailed type Lead wire electrical entry Body size

527.11 €

1 26 Days OilNormally Open[Rc (R)] Rc224 V DCFKMNoneFuel oil (up to 60°C)DIN terminal50A

Loading...

  1. 1

Basic information

Type Electromagnetic Type Operating Environment Standard Driving Type Pilot Type
Number of Solenoids Single Solenoid Application Single Item Insulation Class B
Body material CAC408, copper

This page is Water Hammer Relief, Pilot Operated 2 Port Solenoid Valve VXR21 / 22 / 23 Series, part number VXR2390A-20-5D.
You can find the detail information about specifications and dimensions on part number VXR2390A-20-5D.

Variation of this product

Part Number
VXR2150-04-7D
VXR2150-04F-4D
VXR2150-04F-4DL
VXR2390A-20-5DZ
VXR2392-20-5DZ
VXR2392-20F-4D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Fluid Switching Type Connection Type Nominal Pipe Thread Size Voltage Sealing materials Option Detailed type Lead wire electrical entry Body size

226.56 €

1 26 Days -Normally Open[Rc (R)] Rc1/2240 V AC 50/60 HzNBRNoneStandardDIN terminal20A

226.56 €

1 26 Days -Normally OpenG1/2220 V AC 50/60 HzNBRNoneStandardDIN terminal20A

236.24 €

1 26 Days -Normally OpenG1/2220 V AC 50/60 HzNBRWith lightStandardDIN terminal20A

538.73 €

1 26 Days OilNormally Open[Rc (R)] Rc224 V DCFKMSurge voltage suppressor / With lightFuel oil (up to 60°C)DIN terminal50A

511.37 €

1 26 Days -Normally Closed[Rc (R)] Rc224 V DCNBRSurge voltage suppressor / With lightStandardDIN terminal50A

499.74 €

1 26 Days -Normally ClosedG2220 V AC 50/60 HzNBRNoneStandardDIN terminal50A

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360