Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VX3112-01F-5DZ1 |
VX3112-02-5DZ1 |
VX3112-02F-5DZ1 |
VX3113-00-5DZ1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Operating Temperature Range (℃) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Acquired Standards | Voltage | Sealing materials | Option | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.55 € | 1 | 26 Days | Air / Water | Dust Resistant | Normally Open | G | 1/8 | 1.5 | -20~40 | null~1 | Single Item | B | - | 24 V DC | NBR | None | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - | ||
58.55 € | 1 | 26 Days | Air / Water | Dust Resistant | Normally Open | [Rc (R)] Rc | 1/4 | 1.5 | -20~40 | null~1 | Single Item | B | - | 24 V DC | NBR | None | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - | ||
58.55 € | 1 | 26 Days | Air / Water | Dust Resistant | Normally Open | G | 1/4 | 1.5 | -20~40 | null~1 | Single Item | B | - | 24 V DC | NBR | None | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - | ||
58.55 € | 1 | 26 Days | Air | Dust Resistant | Normally Open | - | - | 1.5 | -20~40 | null~1 | Multi-Port | B | - | 24 V DC | NBR | None | C37 | None | None | 4.5 | None | DIN terminal with surge voltage suppressor and light | - |
Loading...
Type | Electromagnetic Type | Driving Type | Linear Motion Type | Protection Rating | IP65 |
---|
Configure
Basic Attributes
Connection Type
Nominal Pipe Thread Size
Apparent power(VA)
Type
Applicable Fluid
Operating Environment
Switching Type
Orifice Diameter(mm)
Voltage
Sealing materials
Option
Body material
Bracket
Detailed type
Power consumption(W)
Functions
Lead wire electrical entry
Filter by CAD data type
Filter by standard shipping days
Optional Attributes