Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VX3344HZ-03F-JDR1
Part Number
|
---|
VX3344HZ-03F-JDR1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Operating Temperature Range (℃) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Acquired Standards | Voltage | Sealing materials | Option | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.65 € | 1 | 26 Days | Oil | Dust Resistant | 3-Port Universal | G | 3/8 | 4 | -20~60 | null~0.3 | Single Item | B | - | 230 V AC 50/60 Hz | FKM | None | SUS | None | Oil-free | - | Built-in full wave rectifier type | DIN terminal | 12 |
Loading...
Type | Electromagnetic Type | Driving Type | Linear Motion Type | Protection Rating | IP65 |
---|
This page is Direct Operated 3 Port Solenoid Valve VX31 / 32 / 33 Series, part number VX3344HZ-03F-JDR1.
You can find the detail information about specifications and dimensions on part number VX3344HZ-03F-JDR1.
Configure
Basic Attributes
Power consumption(W)
Type
Applicable Fluid
Operating Environment
Switching Type
Connection Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
Voltage
Sealing materials
Option
Body material
Bracket
Detailed type
Functions
Lead wire electrical entry
Apparent power(VA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VX3110-01-5D1-B |
VX3110-01-5DL1 |
VX3110-01-5DO1 |
VX3344J-02-5DZ1-B |
VX3344J-02F-5D1-B |
VX3344J-02F-5DZ1-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Operating Temperature Range (℃) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Acquired Standards | Voltage | Sealing materials | Option | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.68 € | 1 | 26 Days | Water / Air | Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Single Item | B | CE | 24 V DC | NBR | None | C37 | Included | None | 4.5 | None | DIN terminal | - | ||
57.16 € | 1 | 26 Days | Water / Air | Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Single Item | B | CE | 24 V DC | NBR | None | C37 | None | None | 4.5 | None | DIN terminal / With light | - | ||
47.44 € | 1 | 26 Days | Water / Air | Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Single Item | B | CE | 24 V DC | NBR | None | C37 | None | None | 4.5 | None | For DIN terminal (without connector, gasket included) | - | ||
136.73 € | 1 | 26 Days | - | Dust Resistant | 3-Port Universal | [Rc (R)] Rc | 1/4 | 4 | -20~40 | null~0.3 | Single Item | B | CE | 24 V DC | EPKM | None | SUS | Included | None | 10.5 | None | DIN terminal with surge voltage suppressor and light | - | ||
128.39 € | 1 |
Same day
Stock | - | Dust Resistant | 3-Port Universal | G | 1/4 | 4 | -20~40 | null~0.3 | Single Item | B | - | 24 V DC | EPKM | None | SUS | Included | None | 10.5 | None | DIN terminal | - | ||
136.73 € | 1 | 26 Days | - | Dust Resistant | 3-Port Universal | G | 1/4 | 4 | -20~40 | null~0.3 | Single Item | B | - | 24 V DC | EPKM | None | SUS | Included | None | 10.5 | None | DIN terminal with surge voltage suppressor and light | - |