Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VX3134AZ-02F-6G1-B
Part Number
|
---|
VX3134AZ-02F-6G1-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Operating Temperature Range (℃) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Acquired Standards | Voltage | Sealing materials | Option | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.21 € | 1 | 26 Days | Oil | No oil / Dust Resistant / Jet Proof Type | 3-Port Universal | G | 1/4 | - | -20~40 | null~0.2 | Single Item | B | CE | 12 V DC | FKM | - | C37 | Included | - | 4.5 | None | Grommet | - |
Loading...
Type | Electromagnetic Type | Driving Type | Linear Motion Type | Protection Rating | IP65 |
---|
This page is Direct Operated 3 Port Solenoid Valve VX31 / 32 / 33 Series, part number VX3134AZ-02F-6G1-B.
You can find the detail information about specifications and dimensions on part number VX3134AZ-02F-6G1-B.
Configure
Basic Attributes
Operating Environment
Orifice Diameter(mm)
Option
Detailed type
Apparent power(VA)
Type
Applicable Fluid
Switching Type
Connection Type
Nominal Pipe Thread Size
Voltage
Sealing materials
Body material
Bracket
Power consumption(W)
Functions
Lead wire electrical entry
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VX3110-01-5D1-B |
VX3110-01-5DL1 |
VX3110-01-5DO1 |
VX3134B-01F-5DO1-B |
VX3134B-01F-5DS1-B |
VX3134C-01F-5D1-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Operating Temperature Range (℃) | Operating Pressure Differential Range (MPa) | Application | Insulation Class | Acquired Standards | Voltage | Sealing materials | Option | Body material | Bracket | Detailed type | Power consumption (W) | Functions | Lead wire electrical entry | Apparent power (VA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.68 € | 1 | 26 Days | Water / Air | Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Single Item | B | CE | 24 V DC | NBR | None | C37 | Included | None | 4.5 | None | DIN terminal | - | ||
57.16 € | 1 | 26 Days | Water / Air | Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Single Item | B | CE | 24 V DC | NBR | None | C37 | None | None | 4.5 | None | DIN terminal / With light | - | ||
47.44 € | 1 | 26 Days | Water / Air | Dust Resistant | Normally Closed | [Rc (R)] Rc | 1/8 | 1.5 | -20~40 | null~1 | Single Item | B | CE | 24 V DC | NBR | None | C37 | None | None | 4.5 | None | For DIN terminal (without connector, gasket included) | - | ||
54.52 € | 1 | 26 Days | - | Dust Resistant | 3-Port Universal | G | 1/8 | 3 | -20~40 | null~0.2 | Single Item | B | - | 24 V DC | EPKM | None | C37 | Included | None | 4.5 | None | For DIN terminal (without connector, gasket included) | - | ||
60.06 € | 1 | 26 Days | - | Dust Resistant | 3-Port Universal | G | 1/8 | 3 | -20~40 | null~0.2 | Single Item | B | - | 24 V DC | EPKM | None | C37 | Included | None | 4.5 | None | DIN terminal with surge voltage suppressor | - | ||
61.44 € | 1 | 26 Days | - | Dust Resistant | 3-Port Universal | G | 1/8 | 3 | -20~40 | null~0.2 | Single Item | B | - | 24 V DC | FFKM | None | C37 | Included | None | 4.5 | None | DIN terminal | - |