Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VXV3132HZ-01F-5TZ1-B
Part Number
|
---|
VXV3132HZ-01F-5TZ1-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching Type | Connection Type | Nominal Pipe Thread Size | Operating Temperature Range (℃) | Voltage | Sealing materials | Body material | Bracket | Detailed type | Functions | Lead wire electrical entry | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
109.66 € | 1 | 26 Days | Normally Open | G | 1/8 | -20~40 | 24 V DC | FKM | SUS | Included | Oil-free | None | Conduit terminal with surge voltage suppressor and light |
Loading...
Type | Electromagnetic Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Linear Motion Type | Number of Solenoids | Single Solenoid | Application | Single Item |
Protection Rating | IP65 | Insulation Class | B |
This page is Direct Operated 3 Port Solenoid Valve VXV31 / VXV32 / VXV33 Series (For Vacuum Pads / Single Unit), part number VXV3132HZ-01F-5TZ1-B.
You can find the detail information about specifications and dimensions on part number VXV3132HZ-01F-5TZ1-B.
Configure
Basic Attributes
Type
Switching Type
Connection Type
Nominal Pipe Thread Size
Voltage
Sealing materials
Body material
Bracket
Detailed type
Functions
Lead wire electrical entry
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VXV3130-01F-5DZ1 |
VXV3130-01F-5DZ1-B |
VXV3130-01F-5GS1-B |
VXV3240-02-5DL1 |
VXV3240-02-5DZ1 |
VXV3240-02F-5D1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Switching Type | Connection Type | Nominal Pipe Thread Size | Operating Temperature Range (℃) | Voltage | Sealing materials | Body material | Bracket | Detailed type | Functions | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.55 € | 1 | 26 Days | Normally Closed | G | 1/8 | -20~40 | 24 V DC | NBR | C37 | None | Standard | None | DIN terminal with surge voltage suppressor and light | ||
60.00 € | 1 | 26 Days | Normally Closed | G | 1/8 | -20~40 | 24 V DC | NBR | C37 | Included | Standard | None | DIN terminal with surge voltage suppressor and light | ||
50.97 € | 1 | 26 Days | Normally Closed | G | 1/8 | -20~40 | 24 V DC | NBR | C37 | Included | Standard | None | Grommet with surge voltage suppressor | ||
75.34 € | 1 | 26 Days | Normally Closed | [Rc (R)] Rc | 1/4 | -20~40 | 24 V DC | NBR | C37 | None | Standard | None | DIN terminal / With light | ||
76.73 € | 1 | 26 Days | Normally Closed | [Rc (R)] Rc | 1/4 | -20~40 | 24 V DC | NBR | C37 | None | Standard | None | DIN terminal with surge voltage suppressor and light | ||
68.39 € | 1 | 26 Days | Normally Closed | G | 1/4 | -20~40 | 24 V DC | NBR | C37 | None | Standard | None | DIN terminal |