Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series (Part Numbers - CAD Download)

Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series
A 2 port valve for compressed air and air-hydro circuit control made by SMC.
[Features]
· A universal 2 port valve exclusively for controlling air pressure systems and air-hydro circuits
· Cylinder actuation by external pilot air
· Balance poppet type that allows normal and reverse flow
· Can be operated at 0 MPa
· Wide variations

(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VNA203A-10A

Part Number
VNA203A-10A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Applicable Fluid Switching Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Operating Temperature Range
(℃)
Number of Solenoids Voltage Sealing materials Bracket Functions CE compliant Lead wire electrical entry Manual operation type

82.90 €

1 26 Days Air Operating TypeAir / Oil / Gas[Others] Double acting[Rc (R)] Rc3/815-5~60--NBRNoneNone-NoneNon-locking, push type

Loading...

  1. 1

Basic information

Operating Environment Standard Driving Type Pilot Type Body Material Aluminum
Application Single Item

This page is Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series, part number VNA203A-10A.
You can find the detail information about specifications and dimensions on part number VNA203A-10A.

Variation of this product

Part Number
VNA101A-6A-B
VNA101A-8A
VNA101A-8A-B
VNA203A-15A
VNA203A-15A-B
VNA203A-F10A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Applicable Fluid Switching Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Operating Temperature Range
(℃)
Number of Solenoids Voltage Sealing materials Bracket Functions CE compliant Lead wire electrical entry Manual operation type

62.89 €

1 4 Days Air Operating TypeGas / Oil / AirNormally Closed[Rc (R)] Rc1/810-5~60--NBRIncludedNone-NoneLocking type B (tool required)

60.18 €

1 26 Days Air Operating TypeGas / Oil / AirNormally Closed[Rc (R)] Rc1/410-5~60--NBRNoneNone-NoneNon-locking, push type

62.89 €

1 26 Days Air Operating TypeGas / Oil / AirNormally Closed[Rc (R)] Rc1/410-5~60--NBRIncludedNone-NoneLocking type B (tool required)

82.90 €

1 26 Days Air Operating TypeGas / Oil / Air[Others] Double acting[Rc (R)] Rc1/215-5~60--NBRNoneNone-NoneNon-locking, push type

91.02 €

1 26 Days Air Operating TypeGas / Oil / Air[Others] Double acting[Rc (R)] Rc1/215-5~60--NBRIncludedNone-NoneLocking type B (tool required)

82.90 €

1 26 Days Air Operating TypeGas / Oil / Air[Others] Double actingG3/815-5~60--NBRNoneNone-NoneNon-locking, push type

Tech Support