Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VNA202C-F15A
Part Number
|
---|
VNA202C-F15A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Operating Temperature Range (℃) | Number of Solenoids | Voltage | Sealing materials | Bracket | Functions | CE compliant | Lead wire electrical entry | Manual operation type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
84.94 € | 1 | 26 Days | Air Operating Type | - | Normally Open | G | 1/2 | 15 | -5~60 | - | - | EPR | None | None | - | None | Non-locking, push type |
Loading...
Operating Environment | Standard | Driving Type | Pilot Type | Body Material | Aluminum |
---|---|---|---|---|---|
Application | Single Item |
This page is Process Valve, 2 Port Valve For Compressed Air And Air-Hydro Circuit Control VNA Series, part number VNA202C-F15A.
You can find the detail information about specifications and dimensions on part number VNA202C-F15A.
Configure
Basic Attributes
Applicable Fluid
Voltage
CE compliant
Type
Type
Switching Type
Connection Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
Sealing materials
Bracket
Functions
Lead wire electrical entry
Manual operation type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VNA101A-6A-B |
VNA101A-8A |
VNA101A-8A-B |
VNA203A-10A |
VNA203A-15A |
VNA203A-15A-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Switching Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Operating Temperature Range (℃) | Number of Solenoids | Voltage | Sealing materials | Bracket | Functions | CE compliant | Lead wire electrical entry | Manual operation type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.89 € | 1 | 4 Days | Air Operating Type | Gas / Oil / Air | Normally Closed | [Rc (R)] Rc | 1/8 | 10 | -5~60 | - | - | NBR | Included | None | - | None | Locking type B (tool required) | ||
60.18 € | 1 | 26 Days | Air Operating Type | Gas / Oil / Air | Normally Closed | [Rc (R)] Rc | 1/4 | 10 | -5~60 | - | - | NBR | None | None | - | None | Non-locking, push type | ||
62.89 € | 1 | 26 Days | Air Operating Type | Gas / Oil / Air | Normally Closed | [Rc (R)] Rc | 1/4 | 10 | -5~60 | - | - | NBR | Included | None | - | None | Locking type B (tool required) | ||
82.90 € | 1 | 26 Days | Air Operating Type | Gas / Oil / Air | [Others] Double acting | [Rc (R)] Rc | 3/8 | 15 | -5~60 | - | - | NBR | None | None | - | None | Non-locking, push type | ||
82.90 € | 1 | 26 Days | Air Operating Type | Gas / Oil / Air | [Others] Double acting | [Rc (R)] Rc | 1/2 | 15 | -5~60 | - | - | NBR | None | None | - | None | Non-locking, push type | ||
91.02 € | 1 | 26 Days | Air Operating Type | Gas / Oil / Air | [Others] Double acting | [Rc (R)] Rc | 1/2 | 15 | -5~60 | - | - | NBR | Included | None | - | None | Locking type B (tool required) |