Process Valve, 2 Port Valve For Flow Control VNB Series (Part Numbers - CAD Download)

Process Valve, 2 Port Valve For Flow Control VNB Series
A 2 port valve for flow control made by SMC.
[Features]
· Wide variety of applicable fluids
· Cylinder actuation by external pilot air
· Wide variations

(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VNB114B-F8A-5DZ-B-Q

Part Number
VNB114B-F8A-5DZ-B-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Switching Type Connection Type Nominal Pipe Thread Size Driving Type Tube Flange Nominal Orifice Diameter
(mm)
Operating Temperature Range
(℃)
Number of Solenoids Voltage Sealing materials Option Body material Bracket Functions CE compliant Lead wire electrical entry Manual operation type

104.44 €

1 26 Days Electromagnetic TypeNormally ClosedG1/4Pilot Type-7-5~50Single Solenoid24 V DCFKMStandard typeBronzeIncludedCE compliant product-DIN terminal with light and surge voltage suppressorNon-locking, push type

Loading...

  1. 1

Basic information

Applicable Fluid Air / Water / Vacuum / Oil / Gas Operating Environment Standard Application Single Item

This page is Process Valve, 2 Port Valve For Flow Control VNB Series, part number VNB114B-F8A-5DZ-B-Q.
You can find the detail information about specifications and dimensions on part number VNB114B-F8A-5DZ-B-Q.

Variation of this product

Part Number
VNB102A-6A-B
VNB102A-8A
VNB102A-8A-B
VNB114B-F8A-5DZ-Q
VNB114BL-F10A-4DZ-Q
VNB114BL-F8A-5DZ-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Switching Type Connection Type Nominal Pipe Thread Size Driving Type Tube Flange Nominal Orifice Diameter
(mm)
Operating Temperature Range
(℃)
Number of Solenoids Voltage Sealing materials Option Body material Bracket Functions CE compliant Lead wire electrical entry Manual operation type

61.61 €

1 26 Days Air Operating TypeNormally Open[Rc (R)] Rc1/8Pilot Type-7-5~60--NBRStandard typeBronzeIncludedNone-NoneLocking type B (tool required)

58.85 €

1 26 Days Air Operating TypeNormally Open[Rc (R)] Rc1/4Pilot Type-7-5~60--NBRStandard typeBronzeNoneNone-NoneNon-locking, push type

61.56 €

1 26 Days Air Operating TypeNormally Open[Rc (R)] Rc1/4Pilot Type-7-5~60--NBRStandard typeBronzeIncludedNone-NoneLocking type B (tool required)

101.66 €

1 26 Days Electromagnetic TypeNormally ClosedG1/4Pilot Type-7-5~50Single Solenoid24 V DCFKMStandard typeBronzeNoneCE compliant product-DIN terminal with light and surge voltage suppressorNon-locking, push type

100.37 €

1 26 Days Electromagnetic TypeNormally ClosedG3/8Pilot Type-7-5~50Single Solenoid220 V AC 50/60 HzFKMStandard typeAluminumNoneCE compliant product-DIN terminal with light and surge voltage suppressorNon-locking, push type

100.37 €

1 26 Days Electromagnetic TypeNormally ClosedG1/4Pilot Type-7-5~50Single Solenoid24 V DCFKMStandard typeAluminumNoneCE compliant product-DIN terminal with light and surge voltage suppressorNon-locking, push type

Tech Support