Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VNB104BS-F8A-B
Part Number
|
---|
VNB104BS-F8A-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Tube Flange Nominal | Orifice Diameter (mm) | Operating Temperature Range (℃) | Number of Solenoids | Voltage | Sealing materials | Option | Body material | Bracket | Functions | CE compliant | Lead wire electrical entry | Manual operation type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.68 € | 1 | 26 Days | Air Operating Type | Normally Closed | G | 1/4 | Pilot Type | - | 7 | -5~60 | - | - | FKM | Standard type | Stainless steel | Included | None | - | None | Locking type B (tool required) |
Loading...
Applicable Fluid | Air / Water / Vacuum / Oil / Gas | Operating Environment | Standard | Application | Single Item |
---|
This page is Process Valve, 2 Port Valve For Flow Control VNB Series, part number VNB104BS-F8A-B.
You can find the detail information about specifications and dimensions on part number VNB104BS-F8A-B.
Configure
Basic Attributes
Tube Flange Nominal
Voltage
CE compliant
Type
Type
Switching Type
Connection Type
Nominal Pipe Thread Size
Driving Type
Orifice Diameter(mm)
Sealing materials
Option
Body material
Bracket
Functions
Lead wire electrical entry
Manual operation type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VNB102A-6A-B |
VNB102A-8A |
VNB102A-8A-B |
VNB104BS-N10A |
VNB104BS-N10A-B |
VNB104BS-N6A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Tube Flange Nominal | Orifice Diameter (mm) | Operating Temperature Range (℃) | Number of Solenoids | Voltage | Sealing materials | Option | Body material | Bracket | Functions | CE compliant | Lead wire electrical entry | Manual operation type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.61 € | 1 | 26 Days | Air Operating Type | Normally Open | [Rc (R)] Rc | 1/8 | Pilot Type | - | 7 | -5~60 | - | - | NBR | Standard type | Bronze | Included | None | - | None | Locking type B (tool required) | ||
58.85 € | 1 | 26 Days | Air Operating Type | Normally Open | [Rc (R)] Rc | 1/4 | Pilot Type | - | 7 | -5~60 | - | - | NBR | Standard type | Bronze | None | None | - | None | Non-locking, push type | ||
61.56 € | 1 | 26 Days | Air Operating Type | Normally Open | [Rc (R)] Rc | 1/4 | Pilot Type | - | 7 | -5~60 | - | - | NBR | Standard type | Bronze | Included | None | - | None | Locking type B (tool required) | ||
82.90 € | 1 | 26 Days | Air Operating Type | Normally Closed | NPT | 3/8 | Pilot Type | - | 7 | -5~60 | - | - | FKM | Standard type | Stainless steel | None | None | - | None | Non-locking, push type | ||
85.69 € | 1 | 26 Days | Air Operating Type | Normally Closed | NPT | 3/8 | Pilot Type | - | 7 | -5~60 | - | - | FKM | Standard type | Stainless steel | Included | None | - | None | Locking type B (tool required) | ||
82.90 € | 1 | 26 Days | Air Operating Type | Normally Closed | NPT | 1/8 | Pilot Type | - | 7 | -5~60 | - | - | FKM | Standard type | Stainless steel | None | None | - | None | Non-locking, push type |