Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SGCA221A-05G10-B
Part Number
|
---|
SGCA221A-05G10-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Voltage | Sealing materials | Option | Bracket | Lead wire length (mm) | Lead wire electrical entry | Integrated pilot valve | Applicable switch | Number of switches | Manual operation type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
201.87 € | 1 | 26 Days | Air Operating Type | Normally Closed | G | 3/8 | Pilot Type | 15 | - | NBR | - | No bracket | 500 | None | None | D-M9P | 2 pcs. | Non-locking, push type |
Loading...
Applicable Fluid | Coolant | Operating Environment | Standard | Operating Temperature Range(℃) | -5::50 |
---|---|---|---|---|---|
Number of Solenoids | Single Solenoid | Application | Single Item | Protection Rating | IP65 |
This page is Coolant Valve SGC Series, External Pilot Solenoid Valve, Air Operated Type, part number SGCA221A-05G10-B.
You can find the detail information about specifications and dimensions on part number SGCA221A-05G10-B.
Configure
Basic Attributes
Voltage
Option
Type
Type
Switching Type
Connection Type
Nominal Pipe Thread Size
Driving Type
Orifice Diameter(mm)
Sealing materials
Bracket
Lead wire length(mm)
Lead wire electrical entry
Integrated pilot valve
Applicable switch
Number of switches
Manual operation type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SGC221A-0510Y-5DZ-B1 |
SGC221A-0510Y-5DZ-M |
SGC221A-0510Y-5TZ |
SGCA221A-05G10-B2-M |
SGCA221A-05G15 |
SGCA221A-05N15 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Voltage | Sealing materials | Option | Bracket | Lead wire length (mm) | Lead wire electrical entry | Integrated pilot valve | Applicable switch | Number of switches | Manual operation type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.65 € | 1 | 26 Days | Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | 15 | 24 V DC | NBR | With light and surge voltage suppressor | Bracket on left side | 500 | DIN terminal (terminal pitch: 11 mm) | 0.35‑W type (V116) | Without auto switch (without magnet) | 2 pcs. | Non-locking, push type | ||
227.23 € | 1 | 26 Days | Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | 15 | 24 V DC | NBR | With light and surge voltage suppressor | No bracket | 500 | DIN terminal (terminal pitch: 11 mm) | 0.35‑W type (V116) | Without auto switch (built-in magnet) | 2 pcs. | Non-locking, push type | ||
220.61 € | 1 | 26 Days | Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | 15 | 24 V DC | NBR | With light and surge voltage suppressor | No bracket | 500 | Conduit terminal (pilot valve V116 only) | 0.35‑W type (V116) | Without auto switch (without magnet) | 2 pcs. | Non-locking, push type | ||
153.39 € | 1 | 26 Days | Air Operating Type | Normally Closed | G | 3/8 | Pilot Type | 15 | - | NBR | - | Bracket on right side | 500 | None | None | Without auto switch (built-in magnet) | 2 pcs. | Non-locking, push type | ||
136.15 € | 1 | 26 Days | Air Operating Type | Normally Closed | G | 1/2 | Pilot Type | 15 | - | NBR | - | No bracket | 500 | None | None | Without auto switch (without magnet) | 2 pcs. | Non-locking, push type | ||
136.13 € | 1 | 26 Days | Air Operating Type | Normally Closed | NPT | 1/2 | Pilot Type | 15 | - | NBR | - | No bracket | 500 | None | None | Without auto switch (without magnet) | 2 pcs. | Non-locking, push type |