Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VNC211A-15A-5DZ-B-Q
Part Number
|
---|
VNC211A-15A-5DZ-B-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Flange Nominal | Orifice Diameter (mm) | Operating Temperature Range (℃) | Voltage | Sealing materials | Option | Bracket | Functions | CE compliant | Lead wire electrical entry | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
201.87 € | 1 | 26 Days | Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | 15 | -5~50 | 24 V DC | NBR | With light | Included | CE compliant product | - | DIN terminal with light and surge voltage suppressor |
Loading...
Applicable Fluid | Coolant | Operating Environment | Standard | Driving Type | Pilot Type |
---|---|---|---|---|---|
Number of Solenoids | Single Solenoid | Application | Single Item | Body material | Cast iron |
Manual operation type | Non-locking, push type |
This page is VNC (Solenoid), Coolant Valve, Air Operated, External Pilot Solenoid, part number VNC211A-15A-5DZ-B-Q.
You can find the detail information about specifications and dimensions on part number VNC211A-15A-5DZ-B-Q.
Configure
Basic Attributes
Connection Type
Tube Flange Nominal
CE compliant
Type
Type
Switching Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
Voltage
Sealing materials
Option
Bracket
Functions
Lead wire electrical entry
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VNC104A-6A-B |
VNC104A-8A |
VNC104A-F6A |
VNC211A-15A-5DZ-Q |
VNC211A-15A-6D-Q |
VNC211A-F15A-5DZ-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Switching Type | Connection Type | Nominal Pipe Thread Size | Tube Flange Nominal | Orifice Diameter (mm) | Operating Temperature Range (℃) | Voltage | Sealing materials | Option | Bracket | Functions | CE compliant | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.69 € | 1 | 26 Days | Air Operating Type | Normally Closed | [Rc (R)] Rc | 1/8 | - | 7 | -5~60 | - | NBR | None | Included | None | - | None | ||
86.90 € | 1 | 26 Days | Air Operating Type | Normally Closed | [Rc (R)] Rc | 1/4 | - | 7 | -5~60 | - | NBR | None | None | None | - | None | ||
78.69 € | 1 | 26 Days | Air Operating Type | Normally Closed | G | 1/8 | - | 7 | -5~60 | - | NBR | None | None | None | - | None | ||
184.47 € | 1 | 26 Days | Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | 15 | -5~50 | 24 V DC | NBR | With light | None | CE compliant product | - | DIN terminal with light and surge voltage suppressor | ||
180.47 € | 1 | 26 Days | Electromagnetic Type | Normally Closed | [Rc (R)] Rc | 1/2 | - | 15 | -5~50 | 12 V DC | NBR | None | None | CE compliant product | - | DIN terminal | ||
184.47 € | 1 | 26 Days | Electromagnetic Type | Normally Closed | G | 1/2 | - | 15 | -5~50 | 24 V DC | NBR | With light | None | CE compliant product | - | DIN terminal with light and surge voltage suppressor |