3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series (Part Numbers - CAD Download)

3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series
A coolant valve for use in high speed grinding and long drill machining.
[Features]
· Suitable for lubrication, blowing away dust and cooling via high pressure coolant (3.5 MPa / 7.0 MPa).
· Thread type: Rc/G/NPT/NPTF.
· Connection port size: 3/8, 1/2, 3/4, 1.
· Number of ports: 2 ports, 3 ports.
· Seal materials: FKM/NBR.

(i)Remark

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VNH333A-20A-5DZ-B-Q

Part Number
VNH333A-20A-5DZ-B-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Voltage Sealing materials Option Bracket Functions Lead wire electrical entry

1,189.35 €

1 26 Days Electromagnetic Type[Rc (R)] Rc3/41324 V DCNBR2 PortIncludedCE compliant productDIN terminal with light and surge voltage suppressor

Loading...

  1. 1

Basic information

Applicable Fluid Coolant Operating Environment Standard Switching Type Normally Closed
Driving Type Pilot Type Operating Temperature Range(℃) -5::50 Number of Solenoids Single Solenoid
Application Single Item Body material Cast iron

This page is 3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series, part number VNH333A-20A-5DZ-B-Q.
You can find the detail information about specifications and dimensions on part number VNH333A-20A-5DZ-B-Q.

Variation of this product

Part Number
VNH111B-10A
VNH111B-10A-5DZ-Q
VNH113A-10A-5DZ-B-Q
VNH333A-20A-5DZ-Q
VNH333A-F20A-5DZ-Q
VNH333B-20A-5DZ-B-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Connection Type Nominal Pipe Thread Size Orifice Diameter
(mm)
Voltage Sealing materials Option Bracket Functions Lead wire electrical entry

842.50 €

1 26 Days Air Operating Type[Rc (R)] Rc3/87.1-FKM3 PortNoneNoneNone

976.61 €

1 26 Days Electromagnetic Type[Rc (R)] Rc3/87.124 V DCFKM3 PortNoneCE compliant productDIN terminal with light and surge voltage suppressor

960.24 €

1 26 Days Electromagnetic Type[Rc (R)] Rc3/83.924 V DCNBR3 PortIncludedCE compliant productDIN terminal with light and surge voltage suppressor

1,140.24 €

1 26 Days Electromagnetic Type[Rc (R)] Rc3/41324 V DCNBR2 PortNoneCE compliant productDIN terminal with light and surge voltage suppressor

1,140.24 €

1 26 Days Electromagnetic TypeG3/41324 V DCNBR2 PortNoneCE compliant productDIN terminal with light and surge voltage suppressor

1,298.48 €

1 26 Days Electromagnetic Type[Rc (R)] Rc3/41324 V DCFKM2 PortIncludedCE compliant productDIN terminal with light and surge voltage suppressor

Tech Support