Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VNH233B-15A-5DZ-Q
Part Number
|
---|
VNH233B-15A-5DZ-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Voltage | Sealing materials | Option | Bracket | Functions | Lead wire electrical entry | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
990.27 € | 1 | 26 Days | Electromagnetic Type | [Rc (R)] Rc | 1/2 | 9.5 | 24 V DC | FKM | 2 Port | None | CE compliant product | DIN terminal with light and surge voltage suppressor |
Loading...
Applicable Fluid | Coolant | Operating Environment | Standard | Switching Type | Normally Closed |
---|---|---|---|---|---|
Driving Type | Pilot Type | Operating Temperature Range(℃) | -5::50 | Number of Solenoids | Single Solenoid |
Application | Single Item | Body material | Cast iron |
This page is 3.5 MPa / 7.0 MPa High Pressure Coolant Valve VNH Series, part number VNH233B-15A-5DZ-Q.
You can find the detail information about specifications and dimensions on part number VNH233B-15A-5DZ-Q.
Configure
Basic Attributes
Connection Type
Type
Type
Nominal Pipe Thread Size
Orifice Diameter(mm)
Voltage
Sealing materials
Option
Bracket
Functions
Lead wire electrical entry
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VNH111B-10A |
VNH111B-10A-5DZ-Q |
VNH113A-10A-5DZ-B-Q |
VNH233B-15A-B |
VNH233B-F15A-5DZ-B-Q |
VNH233B-F15A-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Connection Type | Nominal Pipe Thread Size | Orifice Diameter (mm) | Voltage | Sealing materials | Option | Bracket | Functions | Lead wire electrical entry |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
842.50 € | 1 | 26 Days | Air Operating Type | [Rc (R)] Rc | 3/8 | 7.1 | - | FKM | 3 Port | None | None | None | ||
976.61 € | 1 | 26 Days | Electromagnetic Type | [Rc (R)] Rc | 3/8 | 7.1 | 24 V DC | FKM | 3 Port | None | CE compliant product | DIN terminal with light and surge voltage suppressor | ||
960.24 € | 1 | 26 Days | Electromagnetic Type | [Rc (R)] Rc | 3/8 | 3.9 | 24 V DC | NBR | 3 Port | Included | CE compliant product | DIN terminal with light and surge voltage suppressor | ||
996.00 € | 1 | 26 Days | Air Operating Type | [Rc (R)] Rc | 1/2 | 9.5 | - | FKM | 2 Port | Included | None | None | ||
1,031.23 € | 1 | 26 Days | Electromagnetic Type | G | 1/2 | 9.5 | 24 V DC | FKM | 2 Port | Included | CE compliant product | DIN terminal with light and surge voltage suppressor | ||
996.00 € | 1 | 26 Days | Air Operating Type | G | 1/2 | 9.5 | - | FKM | 2 Port | Included | None | None |