• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

High Purity Chemical Valve, Air Operated, Integrated Fitting Type, LVC Series (Part Numbers - CAD Download)

High Purity Chemical Valve, Air Operated, Integrated Fitting Type, LVC Series
· An air operated valve with a body made of New PFA that displays outstanding corrosion resistance.
[Features]
· Guide ring that prevents internal leakage.
· PTFE diaphragm that prevents the formation of micro-bubbles.
· Prevents liquid from pooling.

(i)Remark

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LVC21-S07

Part Number
LVC21-S07
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Driving Type Tube Diameter Orifice Diameter
(mm)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Option Body material Detailed type Functions Pilot port thread type B port size Diaphragm

307.11 €

1 Quote Air Operating TypeChemicalStandardNormally OpenPilot TypeØ6.354Single Solenoid0.3~0.5Single ItemNonePFAStandard-M5Ø6.35-

Loading...

  1. 1

Basic information

Connection Type Tube Connection Operating Temperature Range(℃) 0::60

This page is High Purity Chemical Valve, Air Operated, Integrated Fitting Type, LVC Series, part number LVC21-S07.
You can find the detail information about specifications and dimensions on part number LVC21-S07.

Variation of this product

Part Number
LVC20-S04-1-Z
LVC20-S04-V-Z
LVC20-S04-Z
LVC22-S03
LVC22-S04
LVC22-S04-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Applicable Fluid Operating Environment Switching Type Driving Type Tube Diameter Orifice Diameter
(mm)
Number of Solenoids Operating Pressure Differential Range
(MPa)
Application Option Body material Detailed type Functions Pilot port thread type B port size Diaphragm

387.15 €

1 Quote Air Operating TypeChemicalStandardNormally ClosedPilot TypeØ44Single Solenoid0.3~0.5Single ItemWith flow rate adjustmentPFAStandard-Rc 1/8Ø4-

368.27 €

1 Quote Air Operating TypeChemical / VacuumStandardNormally ClosedPilot TypeØ44Single Solenoid0.3~0.5Single ItemNonePFAVacuum specification-Rc 1/8Ø4-

337.84 €

1 Quote Air Operating TypeChemicalStandardNormally ClosedPilot TypeØ44Single Solenoid0.3~0.5Single ItemNonePFAStandard-Rc 1/8Ø4-

337.61 €

1 Quote Air Operating TypeChemicalStandard[Others] Double actingPilot TypeØ34Single Solenoid0.3~0.5Single ItemNonePFAStandard-M5Ø3-

337.61 €

1 Quote Air Operating TypeChemicalStandard[Others] Double actingPilot TypeØ44Single Solenoid0.3~0.5Single ItemNonePFAStandard-M5Ø4-

386.85 €

1 Quote Air Operating TypeChemicalStandard[Others] Double actingPilot TypeØ44Single Solenoid0.3~0.5Single ItemWith flow rate adjustmentPFAStandard-M5Ø4-

Tech Support