Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LVC22-S04 |
LVC23-S04 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Switching Type | Driving Type | Tube Diameter | Orifice Diameter (mm) | Number of Solenoids | Operating Pressure Differential Range (MPa) | Application | Option | Body material | Detailed type | Functions | Pilot port thread type | B port size | Diaphragm | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
337.61 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Double acting | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø4 | - | ||
382.40 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | M5 | Ø4 | - |
Loading...
Connection Type | Tube Connection | Operating Temperature Range(℃) | 0::60 |
---|
Configure
Basic Attributes
Switching Type
Functions
Diaphragm
Type
Type
Applicable Fluid
Operating Environment
Driving Type
Tube Diameter
Orifice Diameter(mm)
Option
Body material
Detailed type
Pilot port thread type
B port size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes