Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LVC23U-S06
Part Number
|
---|
LVC23U-S06 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Applicable Fluid | Operating Environment | Switching Type | Driving Type | Tube Diameter | Orifice Diameter (mm) | Number of Solenoids | Operating Pressure Differential Range (MPa) | Application | Option | Body material | Detailed type | Functions | Pilot port thread type | B port size | Diaphragm | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
539.19 € | 1 | Quote | Air Operating Type | Chemical | Standard | [Others] Suckback valve | Pilot Type | Ø6 | 4 | Double Solenoid | 0~0.2 | Single Item | - | - | Standard | - | Rc 1/8 | None | - |
Loading...
Connection Type | Tube Connection | Operating Temperature Range(℃) | 0::60 |
---|
This page is High Purity Chemical Valve, Air Operated, Integrated Fitting Type, LVC Series, part number LVC23U-S06.
You can find the detail information about specifications and dimensions on part number LVC23U-S06.
Configure
Basic Attributes
Switching Type
Option
Body material
Functions
Diaphragm
Type
Type
Applicable Fluid
Operating Environment
Driving Type
Tube Diameter
Orifice Diameter(mm)
Detailed type
Pilot port thread type
B port size
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LVC20-S04-1-Z |
LVC20-S04-V-Z |
LVC20-S04-Z |
LVC30-S06 |
LVC30-S06-1 |
LVC30-S06-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Applicable Fluid | Operating Environment | Switching Type | Driving Type | Tube Diameter | Orifice Diameter (mm) | Number of Solenoids | Operating Pressure Differential Range (MPa) | Application | Option | Body material | Detailed type | Functions | Pilot port thread type | B port size | Diaphragm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
387.15 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø4 | - | ||
368.27 € | 1 | Quote | Air Operating Type | Chemical / Vacuum | Standard | Normally Closed | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Vacuum specification | - | Rc 1/8 | Ø4 | - | ||
337.84 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø4 | 4 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø4 | - | ||
382.11 € | 1 | 4 Days | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | None | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
436.10 € | 1 | Quote | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With flow rate adjustment | PFA | Standard | - | Rc 1/8 | Ø6 | - | ||
511.02 € | 1 | 4 Days | Air Operating Type | Chemical | Standard | Normally Closed | Pilot Type | Ø6 | 8 | Single Solenoid | 0.3~0.5 | Single Item | With bypass | PFA | Standard | - | Rc 1/8 | Ø6 | - |