High Purity Chemical Liquid Valve, Air Operated, Threaded Type, LVA Series (Part Numbers - CAD Download)

High Purity Chemical Liquid Valve, Air Operated, Threaded Type, LVA Series
An air operated valve made by SMC.
[Features]
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
· Body with outstanding corrosion resistance (New PFA)

(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LVA30-02-A

Part Number
LVA30-02-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Option Body material Detailed type Functions Pilot port thread type Diaphragm Specifications End plate material

475.90 €

1 Quote ChemicalStandardNormally Closed[Rc (R)] Rc1/4Pilot Type8NoneSUSNone-Rc 1/8PTFE--

Loading...

  1. 1

Basic information

Type Air Operating Type Operating Temperature Range(℃) 0::60 Number of Solenoids Single Solenoid
Operating Pressure Differential Range(MPa) 0.3::0.5 Application Single Item

This page is High Purity Chemical Liquid Valve, Air Operated, Threaded Type, LVA Series, part number LVA30-02-A.
You can find the detail information about specifications and dimensions on part number LVA30-02-A.

Variation of this product

Part Number
LVA10-01-D
LVA10-01-E
LVA10-01-G
LVA30-02-A-V
LVA30-02-A1
LVA30-02-A4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Option Body material Detailed type Functions Pilot port thread type Diaphragm Specifications End plate material

232.13 €

1 Quote ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NoneSUSNone-M5NBR--

232.13 €

1 Quote ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NoneSUSNone-M5EPDM--

135.97 €

1 Quote ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NonePPSNone-M5NBR--

506.39 €

1 Quote Chemical / VacuumStandardNormally Closed[Rc (R)] Rc1/4Pilot Type8NoneSUSVacuum specification-Rc 1/8PTFE--

529.82 €

1 Quote ChemicalStandardNormally Closed[Rc (R)] Rc1/4Pilot Type8With flow rate adjustmentSUSNone-Rc 1/8PTFE--

491.40 €

1 Quote ChemicalStandardNormally Closed[Rc (R)] Rc1/4Pilot Type8With indicatorSUSNone-Rc 1/8PTFE--

Tech Support