Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LVA30-03-H
Part Number
|
---|
LVA30-03-H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Option | Body material | Detailed type | Functions | Pilot port thread type | Diaphragm | Specifications | End plate material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.24 € | 1 | 84 Days | Chemical | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | 8 | None | PPS | None | - | Rc 1/8 | EPDM | - | - |
Loading...
Type | Air Operating Type | Operating Temperature Range(℃) | 0::60 | Number of Solenoids | Single Solenoid |
---|---|---|---|---|---|
Operating Pressure Differential Range(MPa) | 0.3::0.5 | Application | Single Item |
This page is High Purity Chemical Liquid Valve, Air Operated, Threaded Type, LVA Series, part number LVA30-03-H.
You can find the detail information about specifications and dimensions on part number LVA30-03-H.
Configure
Basic Attributes
Connection Type
Functions
Specifications
End plate material
Type
Applicable Fluid
Operating Environment
Switching Type
Nominal Pipe Thread Size
Driving Type
Orifice Diameter(mm)
Option
Body material
Detailed type
Pilot port thread type
Diaphragm
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LVA10-01-D |
LVA10-01-E |
LVA10-01-G |
LVA30-03-H1 |
LVA30-03-N |
LVA30-03-N1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable Fluid | Operating Environment | Switching Type | Connection Type | Nominal Pipe Thread Size | Driving Type | Orifice Diameter (mm) | Option | Body material | Detailed type | Functions | Pilot port thread type | Diaphragm | Specifications | End plate material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
232.13 € | 1 | 84 Days | Chemical | Standard | Normally Closed | [Rc (R)] Rc | 1/8 | Pilot Type | 2 | None | SUS | None | - | M5 | NBR | - | - | ||
232.13 € | 1 | 84 Days | Chemical | Standard | Normally Closed | [Rc (R)] Rc | 1/8 | Pilot Type | 2 | None | SUS | None | - | M5 | EPDM | - | - | ||
135.97 € | 1 | 84 Days | Chemical | Standard | Normally Closed | [Rc (R)] Rc | 1/8 | Pilot Type | 2 | None | PPS | None | - | M5 | NBR | - | - | ||
205.18 € | 1 | 84 Days | Chemical | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | 8 | With flow rate adjustment | PPS | None | - | Rc 1/8 | EPDM | - | - | ||
281.48 € | 1 | 84 Days | Chemical | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | 8 | None | PFA | None | Ammonium hydroxide compatible | Rc 1/8 | PTFE | - | - | ||
335.47 € | 1 | 84 Days | Chemical | Standard | Normally Closed | [Rc (R)] Rc | 3/8 | Pilot Type | 8 | With flow rate adjustment | PFA | None | Ammonium hydroxide compatible | Rc 1/8 | PTFE | - | - |