High Purity Chemical Liquid Valve, Air Operated, Threaded Type, LVA Series (Part Numbers - CAD Download)

High Purity Chemical Liquid Valve, Air Operated, Threaded Type, LVA Series
An air operated valve made by SMC.
[Features]
· Guide ring prevents internal leakage
· Diaphragm (PTFE) prevents formation of micro-bubbles
· Prevents residual liquid
· Body with outstanding corrosion resistance (New PFA)

(i)Remark

  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LVA22-02-A

Part Number
LVA22-02-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Option Body material Detailed type Functions Pilot port thread type Diaphragm Specifications End plate material

342.24 €

1 Quote ChemicalStandard[Others] Double acting[Rc (R)] Rc1/4Pilot Type4NoneSUSNone-M5PTFE--

Loading...

  1. 1

Basic information

Type Air Operating Type Operating Temperature Range(℃) 0::60 Number of Solenoids Single Solenoid
Operating Pressure Differential Range(MPa) 0.3::0.5 Application Single Item

This page is High Purity Chemical Liquid Valve, Air Operated, Threaded Type, LVA Series, part number LVA22-02-A.
You can find the detail information about specifications and dimensions on part number LVA22-02-A.

Variation of this product

Part Number
LVA10-01-D
LVA10-01-E
LVA10-01-G
LVA22-02-A1
LVA22-02-B
LVA22-02-B-V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Fluid Operating Environment Switching Type Connection Type Nominal Pipe Thread Size Driving Type Orifice Diameter
(mm)
Option Body material Detailed type Functions Pilot port thread type Diaphragm Specifications End plate material

232.13 €

1 Quote ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NoneSUSNone-M5NBR--

232.13 €

1 Quote ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NoneSUSNone-M5EPDM--

135.97 €

1 Quote ChemicalStandardNormally Closed[Rc (R)] Rc1/8Pilot Type2NonePPSNone-M5NBR--

391.53 €

1 Quote ChemicalStandard[Others] Double acting[Rc (R)] Rc1/4Pilot Type4With flow rate adjustmentSUSNone-M5PTFE--

138.40 €

1 Quote ChemicalStandard[Others] Double acting[Rc (R)] Rc1/4Pilot Type4NonePPSNone-M5PTFE--

145.00 €

1 Quote Chemical / VacuumStandard[Others] Double acting[Rc (R)] Rc1/4Pilot Type4NonePPSVacuum specification-M5PTFE--

Tech Support