Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VQ110U-5M-Q
Part Number
|
---|
VQ110U-5M-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | CE compliant | Functions | Common specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.03 € | 1 | 4 Days | Unit for Manifold Mounting | Manifold Base | Standard / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | - | 24 V DC | - | - | Sub-Base Plumbing | Linear Motion Poppet | - | 0 to 0.6 | Non-Locking | M plug connector with lead wire, indicator light / surge voltage suppressor | Non-locking, push type | Yes | Large flow capacity type | - |
Loading...
Type | Solenoid Valves | Number of Ports | 3-Port Valve | Seal Type | Standard |
---|---|---|---|---|---|
Made to order specifications | Standard |
This page is 3-Port Solenoid Valve, VQ100 Series, part number VQ110U-5M-Q.
You can find the detail information about specifications and dimensions on part number VQ110U-5M-Q.
Configure
Basic Attributes
Features
Number of Solenoids
Status at Power Off
Pipe Port Type
Nominal Pipe Thread Size
CV Value
Common specifications
Type
Application
Installation method
Switching Type
Voltage
Plumbing
Driving Type
Pressure Rating(MPa)
Manual Switch
Lead wire electrical entry
Manual
CE compliant
Functions
Filter by standard shipping days
Optional Attributes
Part Number |
---|
VQ110-5G-Q |
VQ110-5LO-M5-Q |
VQ110-5LO-Q |
VQ110U-5MB-Q |
VQ110U-5MO-M5-Q |
VQ110U-5MO-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Application | Installation method | Features | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Nominal Pipe Thread Size | Plumbing | Driving Type | CV Value | Pressure Rating (MPa) | Manual Switch | Lead wire electrical entry | Manual | CE compliant | Functions | Common specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.48 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | - | 24 V DC | - | - | Sub-Base Plumbing | Linear Motion Poppet | - | 0 to 0.7 | Non-Locking | Grommet | Non-locking, push type | Yes | Standard type (1 W) | - | ||
52.73 € | 1 | 4 Days | Single Use | Direct | Standard / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | - | 24 V DC | M | M5 | Direct Plumbing | Linear Motion Poppet | - | 0 to 0.7 | Non-Locking | L plug connector, without connector, with indicator light and surge voltage suppressor | Non-locking, push type | Yes | Standard type (1 W) | - | ||
42.35 € | 1 | 4 Days | Unit for Manifold Mounting | Manifold Base | Standard / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | - | 24 V DC | - | - | Sub-Base Plumbing | Linear Motion Poppet | - | 0 to 0.7 | Non-Locking | L plug connector, without connector, with indicator light and surge voltage suppressor | Non-locking, push type | Yes | Standard type (1 W) | - | ||
61.68 € | 1 | 26 Days | Unit for Manifold Mounting | Manifold Base | Standard / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | - | 24 V DC | - | - | Sub-Base Plumbing | Linear Motion Poppet | - | 0 to 0.6 | Lock | M plug connector with lead wire, indicator light / surge voltage suppressor | Locking type | Yes | Large flow capacity type | - | ||
61.68 € | 1 | 26 Days | Single Use | Direct | Standard / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | - | 24 V DC | M | M5 | Direct Plumbing | Linear Motion Poppet | - | 0 to 0.6 | Non-Locking | M plug connector, without connector, with indicator light and surge voltage suppressor | Non-locking, push type | Yes | Large flow capacity type | - | ||
51.37 € | 1 | 4 Days | Unit for Manifold Mounting | Manifold Base | Standard / No Copper, fluoropolymer Type Material | [Single] Single | 2-Position Normally Closed | - | 24 V DC | - | - | Sub-Base Plumbing | Linear Motion Poppet | - | 0 to 0.6 | Non-Locking | M plug connector, without connector, with indicator light and surge voltage suppressor | Non-locking, push type | Yes | Large flow capacity type | - |